Bed Design
With its ultra-thin imaging pallet, the patient bed is not only easy for you to use, it is comfortable for your patients. The SPECT•CT bed uses a 15 mm thick carbon fiber pallet for minimal attenuation of the SPECT data, and the CT transmission X-ray and also handles bariatric patients weighing up to 225 kg (500lbs). The SPECT bed uses a 2.5 mm thick aluminum pallet, which allows detector positioning close to the patient, reduces attenuation and also accommodates bariatric patients. A complete set of arm and head rests further provides superior patient comfort and easy positioning. In fact, the lowest bed position provides easy access even for patients with limited mobility.