Bariatric imaging
440 lb (198 kg) female patient with BMI of 74. Data courtesy of Cleveland Clinic, Cleveland, OH.
Imaging bariatric patients can prove difficult on some equipment. Designed for patient comfort and quality images, Symbia* offers a 225 kg (500 lb) patient weight limit, large tunnel opening, and 200 cm (6 ft 7 in) maximum scan length—all of which enable you to image larger patients with ease. In addition, the patient bed lowers to a convenient 53 cm (21 in) for easy patient access.
* Values are for Symbia S and Symbia T. See specification sheet for put model specific details.