DICMULOBUI1.2.840.10008.5.1.4.1.1.4UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000066UI1.2.840.10008.1.2.1UI1.3.12.2.1107.5.2SHMR_VB17ACS ISO_IR 100CSORIGINAL\PRIMARY\M\NORM\DIS2D DA20090714TM101118.921000 UI1.2.840.10008.5.1.4.1.1.4UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000066 DA20090714!DA20090714"DA20090714#DA200907140TM100428.781000 1TM101118.875000 2TM100801.352500 3TM101118.921000 PSH`CSMRpLOSIEMENS PNLOVerio @SQ8`PUI1.2.840.10008.5.1.4.1.1.4UUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000067`PUI1.2.840.10008.5.1.4.1.1.4UUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000068`PUI1.2.840.10008.5.1.4.1.1.4UUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000069!STForce Anonymity PNpd_tse_fs_tra  LO Anonymous 0DA@CSO  CSSE!CS SK\SP\OSP "CSFS#CS2D$SH tseR2d1_4 %CSN PDS3 DS1650DS23DS1 DS 123.176913SH1HIS1 DS3 DS3.6 IS480 IS4 DS100 DS100 DS180  LO syngo MR B17QSHBodyUS@@CSCOL DS150 CSN DS1.9210614315244 DS0 QCSHFS LOSIEMENS MR HEADER CS IMAGE NUM 4  LO1.0  DS197172.5SHFastSHNoSL SL IS0\0\-17 FDF-@D7.gߪ5?DS1.2425DS1 IS8700 UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000064 UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000065 SH IS3 IS1 IS10 2DS214.638557434082\-41.265060424805\-15.549397587776 7DS 1\0\0\0\1\0 RUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000063 @LO ADS-15.549397587776(US(CS MONOCHROME2 (US@(US@(0DS0.46875\0.46875 (US(US (US (US(US(USX(PDS497 (QDS929 (ULOAlgo1 )LOSIEMENS CSA HEADER)LOSIEMENS MEDCOM HEADER2)CS IMAGE NUM 4 ) LO20090714)OB$SV10SMEchoLinePosition { ISM M 240 EchoColumnPositionProtocol"" 401 ""Step"" 402 ""InlinISM M 160 EchoPartitionPositionp at the end of the list.\nPress the - butISM M 8 UsedChannelMask ""Defines the composing algorithm to be used.""UL M M 3 Actual3DImaPartNumber" 424 ""On"" 425 ""Off"" 42ISICE_Dims 446 ""Spine"" 447 ""Adaptive"" } {