DICMULOBUI1.2.840.10008.5.1.4.1.1.4UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000094UI1.2.840.10008.1.2.1UI1.3.12.2.1107.5.2SHMR_VB17ACS ISO_IR 100CSORIGINAL\PRIMARY\M\NORM\DIS2D DA20090714TM104402.734000 UI1.2.840.10008.5.1.4.1.1.4UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000094 DA20090714!DA20090714"DA20090714#DA200907140TM100428.781000 1TM104402.734000 2TM103827.877500 3TM104402.734000 PSH`CSMRpLOSIEMENS PNLOVerio @SQ8`PUI1.2.840.10008.5.1.4.1.1.4UUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000095`PUI1.2.840.10008.5.1.4.1.1.4UUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000096`PUI1.2.840.10008.5.1.4.1.1.4UUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000097!STForce Anonymity PNpd_tse_tra_radial  LO Anonymous 0DA@CSO  CSSE!CS SK\SP\OSP "CS#CS2D$SH tseR2d1_4 %CSN PDS2.5 DS2100DS23DS1 DS 123.177011SH1HIS1 DS3 IS640 IS4 DS100 DS100 DS180  LO syngo MR B17QSHBodyUS@@CSROW DS150 CSN DS0.07288435759441DS0 QCSHFS LOSIEMENS MR HEADER CS IMAGE NUM 4  LO1.0  DS335275SHFastSHNoSL SL IS0\0\-13 FDݘv@t̢1@:Q@DS0 DS1 IS8700 UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000092 UI61.3.12.2.1107.5.2.30.277.30000009071406015231200000093 SH IS12 IS1 IS1 2DS04.1158971647646\17.635937038373\57.842691544004 7DSd0.87206926821898\0.48938245925657\-2.79766551e-008\0.16335921147869\-0.291102739153\-0.9426414818385 RUI61.3.12.2.1107.5.2.30.277.30000009071406015231200000091 @LO ADS-6.7094038844324(US(CS MONOCHROME2 (US@(US@(0DS0.46875\0.46875 (US(US (US (US(US(US(PDS1176(QDS2073(ULOAlgo1 )LOSIEMENS CSA HEADER)LOSIEMENS MEDCOM HEADER2)CS IMAGE NUM 4 ) LO20090714)OB$SV10SMEchoLinePosition { ISM M 320 EchoColumnPositionProtocol"" 401 ""Step"" 402 ""InlinISM M 160 EchoPartitionPositionp at the end of the list.\nPress the - butISM M 8 UsedChannelMask ""Defines the composing algorithm to be used.""UL M M 3 Actual3DImaPartNumber" 424 ""On"" 425 ""Off"" 42ISICE_Dims 446 ""Spine"" 447 ""Adaptive"" } {