To acquire a scan, you simply select the scan volume (range), mAs, scan time and slice width. All other parameters, such as pitch, are automatically calculated by the scanner to ensure high-quality imaging at any scanning speed.

For spiral scanning, SureView yields a remarkably low image noise level. To produce the same noise level as sequential CT images, our spiral scan protocols are created with lower mAs and therefore, can reduce doses by up to 20%. You specify the slice thickness according to your clinical needs, and SureView automatically provides the best image quality with reliable, excellent performance.

close