Dramatic Image Differentiation with z-Sharp™

z-Sharp™ technology is a combination of the unique STRATON® X-ray tube and the cutting-edge UFC detector system. It provides resolution below 0.4 millimeter for all scan modes — at any spiral pitch, at any position within the scan field — without the drawbacks of smaller detector elements or slow scan speeds and the corresponding increase in dose.

z-Sharp

Learn more »