Image-guided solutions for interventional oncology - Minimally invasive, maximally effective.
With more and more minimally invasive oncology procedures being performed in the angio suite, interventional oncology is now the fastest growing field in interventional radiology. These procedures have increased in the last nine years by more than 50% and will continue to grow in the future.
Siemens' portfolio, including the forward-oriented Artis zee systems family and advanced imaging applications, offers excellent support for minimally invasive cancer treatment.