Radiation protection windows, suitable for installation in an on-site wall opening with a wall thickness of 20 – 30 cm.
Product range |
|||
|
|
|||
|
Diagnostics communication windows |
Dimensions of the wall opening |
Shaft surround |
Article No. |
| 160 x 100 | 165 x 105 | without | |
| 120 x 100 | 125 x 105 | without | |
| 100 x 80 | 105 x 85 | without | |
| 150 x 100 | 155 x 105 | without | |
| 200 x 100 | 205 x 105 | without | |
| 100 x 80 | 105 x 85 | with | |
Cardiology, CT, Radiology, Mammography, Urology, Surgery