The Radiation protection glass RD 50 offers fully effective protection against ionizing radiation. Therefore it is used for medicine and research purpose. Among the high protective effect, the RD 50 provides excellent transparency.
Product range |
||
|
|
||
|
Lead equivalent |
Dimensions |
Article No. |
| 1.5 | max. 2.100 x 1.000 mm | |
| 2.1 | max. 2.100 x 1.050 mm | |
| 2.1 | 1.000 x 800 mm | |
| 2.1 | 1,200 x 1,000 mm | |
Optional accessories |
|
|
|
|
|
|
Article No. |
| Mounting set for lead-glass | |
Cardiology, CT, Radiology, Mammography, Urology, Surgery