Mini ECG System with Maximal Performance - MasterScreen ECG. A handy and up-to-date PC-ECG system. In combination with the customised MasterScreen ECG software and a modern computer system, it offers a wide range of possibilities for cardiology testing.
| Leads: | 12 |
| Resolution: | 13 Bit |
| Interface: | RS232 |
| Dimensions: | 11,4 x 6,4 x 2 cm |
| Weight: | 155 g |
| Cable length: | 5 meters |
| Frequency: | 0,05 - 100 Hz |
| Gain: | 5, 10, 20 mm/mV |
| CMRR: | 120 db |
| Sampling rate: | 240 Hz |
| Paper speed: | 5, 10, 25, 50 mm/s |
| A/D resolution: | 13 bit = 2,44 uV/bit |
| Patient isolation: | optical |
| Isol. power supply: | 4000 V |
| Leakage current: | < 5 uA |
| Defibrillator: | 5000 V |
| Power consumption: | < 300 mA / 5V DC |
| CPU: | Pentium |
| RAM: | 16 MB |
| Hard disk: | 1.2 GB |
| Monitor: | 17" monitor |
Product |
|
|
|
|
|
|
Article No. |
| MasterScreen Ergo, 12-channel ECG | |
Molecular Imaging