CAWO positioning aids facilitate the necessary fixed positioning of patients. The material used is a dark blue polyester foam, transparent to radiation.
Product range - Shapes |
||
|
Product range - Shapes |
||
|
Shapes |
Dimensions |
Article No. |
| Rectangular pillow | 250 x 200 x 70 mm | |
| Large wedge | 250 x 200 x 110 mm | |
| Small wedge | 120 x 200 x 60 mm | |
| Flat wedge | 250 x 200 x 70 mm | |
| Round pillow without hole | 200 x 50 mm | |
| Round pillow with hole | 200 x 50 mm | |
| Roll | 250 x 100 mm | |
| Skull mold, front to back | 250 x 200 x 100 mm | |
| Skull mold, back to front | 250 x 200 x 100 mm | |
Product range - Sets |
||
|
Product range - Sets |
||
|
Set |
Content |
Article No. |
| with case |
1 Rectangular pillow 2 Large wedges 2 Small wedges 2 Flat wedges 1 Round pillow without hole 1 Round pillow with hole 1 Roll |
|
| without case |
1 Rectangular pillow 2 Large wedges 2 Small wedges 2 Flat wedges 1 Round pillow without hole 1 Round pillow with hole 1 Roll |
|
Cardiology, Radiology