By Karin Barthel and Stefan Wünsch, PhD, Business Unit CT, Siemens Healthcare, Forchheim, Germany
Siemens is further strengthening its commitment to deliver software products that can significantly increase diagnostic speed and confidence in everyday radiology as well as maintaining the innovation leadership for functional CT. The latest syngo 2009 software focuses on the new era of functional imaging in CT. With the launch of new applications such as syngo Dual Energy Lung Nodules, syngo Dual Energy Xenon, syngo Volume Perfusion Myocardium* and major improvements in syngo Volume Perfusion CT, more functional aspects are added to the classical morphological information of CT images. Applying a newly developed 4D Noise Reduction technique implemented in syngo Volume Perfusion CT Neuro, the radiation dose of dynamic CT exams can be reduced by a substantial amount without compromising on diagnostic image quality.* syngo DE Lung Nodules permits visualizing the contrast agent concentration in the lung nodules without the use of an additional non-contrast scan (Fig. 1). It may support the differentiation of lung tumors. The new syngo Dual Energy Xenon sets a new trend in the evaluation of chronic and acute lung diseases. With the latest advances in CT imaging technologies, the clinical evaluation of, for instance, COPD (chronic obstructive pulmonary disease), is rapidly moving from pure visualization to quantitative analysis of lung parenchyma abnormalities. The acquired information may contribute to a more accurate planning of a surgery. Furthermore, the application provides information about the effectiveness of medication in a very early stage of the treatment. The syngo Volume Perfusion Myocardium** allows the display and analysis of dynamic CT data of the heart utilizing the heart perfusion scanning mode of the SOMATOM® Definition Flash after contrast injection. The application not only helps to determine hemodynamic relevance of a myocardial infarction, it further provides information that can help to distinguish whether the myocardial infarction is old or fresh (Fig. 2). In addition, syngo 2009 supports the fusion of dynamic data of other modalities e.g. dynamic angiographic data from Dyna CT with 4D CT data, thereby obtaining further functional information. Of course, since the last major software version was released, many more improvements in routine and advanced applications e.g. in Expert-i, syngo CT Oncology, syngo InSpace as well as in syngo Neuro DSA have also been made. To benefit from the latest enhancements within existing applications only a software upgrade is needed.*** To test the dedicated applications in advance, 90 days trial licenses can be ordered. In case of interest, the local Siemens sales representative should be contacted.
_________________________________
* requires syngo 2009B.
** a prerequisite is syngo VPCT Body.
*** dependent on workstation configuration.
By Joachim Buck, Business Unit CT, Siemens Healthcare, Forchheim, Germany
By Rami Kusama, Business Unit CT, Siemens Healthcare, Forchheim, Germany
With currently 500 installations worldwide, the SOMATOM® Definition has redefined the face of CT. Within three years, DSCT has proven itself in clinical routine as state-of-the-art with more than 1,500,000 coronary CTAs performed, 250 peer-reviewed papers, and 200,000 Dual Energy scans. Together with the SOMATOM Definition Flash, introduced in 2008, the SOMATOM Definition family will continue to define – and redefine – the expanding world of CT.
www.siemens.com/dsct
The syngo CT 2009E Software for the SOMATOM Emotion Further Increases the Clinical Capabilities of the Most Popular Scanner
By Steven Bell, Business Unit CT, Siemens Healthcare, Forchheim, Germany
By Jan Freund, Business Unit CT, Siemens Healthcare, Forchheim, Germany
Seeing is better than believing. Therefore Siemens CT will launch a global contest to underline that the Definition family is the choice for achieving the best results when it comes to image quality. In 2005, Siemens CT introduced its Dual Source Technology with the highly successful SOMATOM® Definition. Since then, more than 500 systems have been installed, proving that Dual Energy has become a routine application and thus making the SOMATOM Definition the proven Dual Source CT. In 2007, Siemens then launched the most flexible scanner system in the market, the SOMATOM Definition AS which adapts to any patient, while at the same time also adapts for complete dose protection with innovative technologies. Since its introduction, the SOMATOM Definition AS has achieved the fastest ramp-up in Siemens CT history. But these cutting edge systems were not the end of CT’s innovation potential: Last year, CT continued its Dual Source success story with the introduction of the SOMATOM Definition Flash, allowing scanning the entire thorax in less than one second and imaging the heart with a radiation exposure of less than 1 mSv, only a fraction of the natural background radiation. Consequently, the time has come to prove the superior image quality of the SOMATOM Definition family obtained with significantly reduced dose. As the best proof is customers’ voice, Siemens CT will host a contest for all Definition users addressing highest image quality at lowest dose which will be introduced in June 2009. Participants are welcome to send in cases scanned on any Definition scanner (single and Dual Source). A jury of highly qualified experts and medical advisers will discuss each case and determine the finalists. Therefore, beginning immediately, all Definition customers are invited to participate in this contest and start collecting their outstanding low dose cases and demonstrate their achievements in cutting-edge CT.
www.siemens.com/CT-IQcontest
By Carolin Knecht and Peter Seitz, Business Unit CT, Siemens Healthcare, Forchheim, Germany
Themed, “Ask the Ultimate Power in Imaging,” Siemens Healthcare introduced its latest imaging innovation, the SOMATOM® Definition Flash, at the European Congress of Radiology (ECR) 2009 from March 6 to March 10 in Vienna, Austria. This latest computer tomograph is designed to be the industry’s most patient friendly CT by requiring less dose through faster speed. During the congress, dose reduction was obviously of universal interest for the visitors. Many wanted to know more details about technical features of the SOMATOM Definition Flash that enable users to scan with highly reduced radiation dose, for example, heart scan with less than 1 mSv. The fast scan speed of 43 cm/s and the temporal resolution of 75 ms were also subjects of great general interest at the Siemens booth. At a Joint Satellite Symposium of Siemens Healthcare and Bayer Schering Pharma, first clinical results of the SOMATOM Definition Flash were presented, together with updates on the entire range of SOMATOM Definition scanners. According to the theme “For better patient care: What’s new in CT,” leading clinical experts once again complimented the innovative power of Siemens CT and made it one of the most visited symposia at ECR 2009.