Digital viewing system with up to 4 monitors and optionally an integrated analog film viewer. PACS-terminal for operating theatres.
Product range |
|||||
|
Product range |
|||||
|
Dimensions(WxHxD) |
Weight |
Digital Viewer/s |
Analog Viewer |
Order No. |
Article No. |
| 1000x800x105 mm | 65,0 kg | 1x 42" (1920x1080 Pixel) | no | ||
| 1250x950x105 mm | 74,0 kg | 4x 23" (1920x1080 Pixel) | no | ||
| 1850x625x105 mm | 66,0 kg | 2x 23" (1920x1080 Pixel) | yes | ||
| 1250x625x105 mm | 46,0 kg | 2x 23" (1920x1080 Pixel) | no | ||
| 1250x625x105 mm | 49,5 kg | 1x 23" (1920x1080 Pixel) | yes | ||
| 660x625x105 mm | 29,5 kg | 1x 23" (1920x1080 Pixel) | no | ||
MR, Cardiology, CT, Molecular Imaging, Oncology/Radiation-Therapy, Ultrasound, Radiology, Mammography, Urology, Surgery