DICOM Conformance Statements
| Over Table Systems | Date of creation | Size | |
|---|---|---|---|
| AXIOM Iconos R200 | |||
| FLUOROSPOT Compact VE22 | 2007-10-05 | 0.4 MB | Download |
| FLUOROSPOT Compact VE20 | 2006-02-09 | 0.5 MB | Download |
| AXIOM Iconos MD | |||
| FLUOROSPOT Compact VE22 | 2007-10-05 | 0.4 MB | Download |
| AXIOM Luminos dRF | |||
| FLUOROSPOT Compact VF20 | 2008-06-27 | 0.4 MB | Download |
| FLUOROSPOT Compact VF10 | 2007-08-13 | 0.4 MB | Download |
| Under Table Systems | Date of creation | Size | |
|---|---|---|---|
| AXIOM Luminos TF | |||
| FLUOROSPOT Compact VE22 | 2007-10-05 | 0.4 MB | Download |
| FLUOROSPOT Compact VE20 | 2006-02-09 | 0.5 MB | Download |
| Multifunctional Systems | Date of creation | Size | |
|---|---|---|---|
| AXIOM Artis dMP | |||
| AXIOM Artis VB30 | 2006-02-24 | 0.8 MB | Download |
| AXIOM Artis VB22 | 2005-06-30 | 0.7 MB | Download |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | 2.2 MB | Download |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | 0.6 MB | Download |
| AXIOM Artis MP | |||
| AXIOM Artis VB22 | 2005-06-30 | 0.7 MB | Download |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | 2.1 MB | Download |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | 0.6 MB | Download |
| Workstations | Date of creation | Size | |
|---|---|---|---|
| syngo X Workplace | |||
| X-LEONARDO VB13 | 2008-04-11 | 1.2 MB | Download |
| X-LEONARDO VB11 | 2007-11-12 | 0.7 MB | Download |
| X-LEONARDO VA71A | 2006-09-21 | 0.6 MB | Download |
| X-LEONARDO VA70A | 2006-03-21 | 0.7 MB | Download |
| LEONARDO syngo 2005A (VD30A) | 2005-04-11 | 1.0 MB | Download |
| X-LEONARDO VA60B (syngo VD20L) | 2005-03-16 | 0.5 MB | Download |
| LEONARDO syngo 2004A (VD10A) | 2004-04-04 | 1.0 MB | Download |
| LEONARDO syngo 2003A (VB30B) | 2003-04-04 | 1.0 MB | Download |
| LEONARDO syngo 2002B (VB20A) | 2002-06-11 | 0.6 MB | Download |
| LEONARDO DR/DSA VA40A | 2002-01-23 | 0.47 MB | Download |
| LEONARDO DR/DSA VA30A | 2001-08-02 | 0.27 MB | Download |