DICOM Conformance Statements
| MI Applications | Date of creation | |
|---|---|---|
| syngo MI Applications 2009A® | 2009-June | Download[549 KB] |
| Biograph mCT PET/CT Systems | Date of creation | |
|---|---|---|
| syngo MI.PET/CT 2008B | 2009-April | Download[670 KB] |
| Biograph True Point PET/CT Systems | Date of creation | |
|---|---|---|
| syngo MI.PET/CT 2008A | 2007-December | Download[1.02 MB] |
| syngo MI.PET/CT 2007 | 2007-June | Download[1.01 MB] |
| Biograph HiRez PET/CT Systems | Date of creation | |
|---|---|---|
| syngo MI.PET/CT 2007 | 2007-June | Download[1.01 MB] |
| Symbia SPECT/CT Systems | Date of creation | |
|---|---|---|
| e.soft 8.1 | 2009-May | Download[549 KB] |
| e.soft 7.0 | 2008-July | Download[724 KB] |
| e.soft 6.5 | 2007-April | Download[614 KB] |
| e.soft 6.0 | 2006-July | Download[617 KB] |
| e.soft 5.5 | 2005-October | Download[795 KB] |
| e.cam NM Systems | Date of creation | |
|---|---|---|
| ICON | ||
| DICOMLink v1.2 for ICON | 1999-February | Download[612 KB] |
| DICOMLink v1.3 for ICON - Print | 1999-October | Download[600 KB] |
| e.soft | ||
| e.soft 8.1 | 2009-May | Download[549 KB] |
| e.soft 7.0 | 2008-July | Download[724 KB] |
| e.soft 6.5 | 2007-April | Download[614 KB] |
| e.soft 6.0 | 2006-July | Download[617 KB] |
| e.soft 5.5 | 2005-October | Download[795 KB] |
| e.soft express 2.0 | 2004-February | Download[110 KB] |
| e.soft 3.5 | 2004-January | Download[476 KB] |
| e.soft 3.0 | 2003-October | Download[481 KB] |
| e.soft 2.5 | 2003-April | Download[3.63 MB] |
| e.soft 2.1 | 2002-June | Download[1.50 MB] |
| c.cam NM Systems | Date of creation | |
|---|---|---|
| c.cam 2.5 | 2009-September | Download[107 KB] |
| ECAT PET Systems | Date of creation | |
|---|---|---|
| e.soft 8.1 | 2009-May | Download[549 KB] |
| e.soft 7.0 | 2008-July | Download[724 KB] |
| e.soft 6.5 | 2007-April | Download[614 KB] |
| e.soft 6.0 | 2006-July | Download[617 KB] |
| e.soft 5.5 | 2005-October | Download[795 KB] |
| e.soft 3.5 | 2004-January | Download[476 KB] |
| e.soft 3.0 | 2003-October | Download[481 KB] |
| e.soft 2.5 | 2003-April | Download[3.63 MB] |
| e.soft 2.1 | 2002-June | Download[1.50 MB] |