Article No.: 04430133
For communication between the examination room and the control room
Article No.: 04471111
For AXIOM Artis MP
Article No.: 04435975
Radiation protection for the upper body of the physician/personnel; attached to a fixed, ceiling-suspended support arm
Article No.: 04453739
For attaching the IV bottle directly to the table
Article No.: 04453929
Pretensioned cable clips made from synthetic material that is easy to clean.
Article No.: 04471129
Special mattress for all neuroradiology applications
Article No.: 04435678
For cardiology and especially for angiography of the arm
Article No.: 04435702
Specially designed for cardiology examinations
Article No.: 04443243
For comfortable arm positioning of patients
Article No.: 04435686
With tensioning mechanism and compression belt made from radiolucent material
Article No.: 04435710
Radiolucent, reinforced synthetic belt; required for Trendelenburg positions of approx. 20° and above
Article No.: 04453945
For supporting the head during head examinations
Article No.: 04453952
For securing the position of the head during examinations; for flat-shaped heads
Article No.: 04453960
For securing the position of the head during examinations; for elongated heads
Article No.: 04435736
For gynecological and urological examinations
Article No.: 04435728
Leather foot holders lined with felt
Article No.: 04443151
Hand grips for patient positioning, tabletop attachment via clamping screws
Article No.: 04453796
Transparency compensation for general and cerebral angiography
Article No.: 04453937
Transparency compensation for peripheral angiography
Article No.: 04453911
Compensation filter (key-hole filter) for compensation of varying densities in the area of the head and neck
Article No.: 04453903
Compensation filter (key-hole filter) for compensation of varying densities in the area of the head and neck
Article No.: 04453994
D = 50 cm
Article No.: 04454000
75 x 80 cm (100 Pcs.)
Article No.: 04454018
90 x 90 cm (80 Pcs.)
Article No.: 04454026
D = 115 cm (100 Pcs.)
Article No.: 04454059
Multi-use syringe for Angiomat 6000, Illumena, sterile
Article No.: 04454067
Disposable syringes for Medrad Mark V Provis and Medrad Mark V Plus.