Article No.: 04453994
D = 50 cm
Article No.: 04454000
75 x 80 cm (100 Pcs.)
Article No.: 04454018
90 x 90 cm (80 Pcs.)
Article No.: 04454026
D = 115 cm (100 Pcs.)
Article No.: 04465530
150 ml multi-use syringe for Angiomat 6000
Article No.: 01284681
Contrast media heater blanket for ANGIOMAT 6000
Article No.: 01284707
Pressure sleeve for the disposable 150 ml syringe of the ANGIOMAT 6000
Article No.: 04443201
Adapter for injectors with new ODU connector
Article No.: 01615025
For comfortable positioning of arms with patients on their side
Article No.: 08775983
Suitable for cardiology and especially for angiography examinations of the arm
Article No.: 04433517
For exact positioning of the head inside the carbon fiber head holder
Article No.: 04433525
For precise side support when positioning smaller-sized heads using the carbon fiber head holder
Article No.: 04433533
For precise side support when positioning medium-sized heads using the carbon fiber head holder
Article No.: 04433541
For precision side support when positioning larger-sized heads using the carbon fiber head holder
Article No.: 01153308
Compression belt made from radiolucent material and continuously adjustable tensioning mechanism
Article No.: 06110860
Washable compression belt made from radiolucent material
Article No.: 01153340
Two wide Velcro belts for patient positioning and restraint on the table
Article No.: 09359340
Padded shoulder supports attached to steel brackets and made from synthetic material that can be wiped clean
Article No.: 09378779
For reinforcement of the tabletop during cardiac massage
Article No.: 03326709
Stainless steel hand grips with radiolucent supports
Article No.: 04421579
For reliable protection of the lower body against scatter radiation
Article No.: 04412149
Mobile, ceiling-suspended radiation protection for reliable protection of the upper body against scatter radiation
Article No.: 09715368
Radiation protection for the upper body of the physician/personnel; attached to a stationary ceiling-suspended support arm
Article No.: 05138826
For targeted illumination of the area of interest
Article No.: 04435975
Radiation protection for the upper body of the physician/personnel; attached to a fixed, ceiling-suspended support arm
Article No.: 05139030
For targeted illumination of the area of interest
Article No.: 04453796
Transparency compensation for general and cerebral angiography
Article No.: 04453937
Transparency compensation for peripheral angiography
Article No.: 09359316
For attaching head/shoulder supports and anesthesia drapes to the narrow tabletop
Article No.: 04451139
For narrow tabletops in the abdominal region of the patient
Article No.: 03821423
Pretensioned cable clips made from synthetic material that is easy to clean
Article No.: 04312658
For attaching the IV bottle directly to the table
Article No.: 04441288
Table bracket for mounting the table brake control grip of the Koordinat M directly to the edge of the carbon fiber tabletop.
Article No.: 04452434
With this bracket, the table control brake grip can be placed directly on the tabletop itself and close to the patient.
Article No.: 03789604
Specially designed for neurological uses, including mattress
Article No.: 03821365
Tabletop for all uses in general angiography, incl. positioning mattress
Article No.: 03821373
Specially designed tabletop for cardiological and neurological uses, incl. positioning mattress
Article No.: 04435140
Tabletop for all cardiology uses; includes special mattress with exceptional patient comfort
Article No.: 04435611
For all general angiography uses, especially in an OR environment, including accessory rails module and special mattress
Article No.: 04460734
Mattress for comfort tabletop, uniform width
Article No.: 04460742
Mattress for cardio and neuro tabletop with tapered head area
Article No.: 06011626
For comfortable patient positioning and secure arm support for large and adipose patients
Article No.: 04435215
Tabletop for all applications in general angiography and neuroradiology.
Article No.: 04435264
Tabletop for all neuroradiology applications; including special mattress with exceptional patient comfort
Article No.: 04452442
Special mattress provides exceptional patient comfort; adjusts to the contours of the patient's body; for the narrow tabletop
Article No.: 04452467
Special mattress provides exceptional patient comfort; adjusts to the contours of the patient's body; for the long tabletop
Article No.: 04471129
Special mattress for all neuroradiology applications
Article No.: 06240993
For all uses in general angiography and neuroradiology.