From innovations in processes to products, we're focused on how to help you do more and do it even better.
Urology of the future – available today
The new multifunctional lithotripter for almost all urological applications. Thanks to its flexible shockwave head, your patient has to be positioned only once and always lies comfortably on his back, even when changing between interventions.
ARCADIS Avantic, our new member of the ARCADIS C-arm family, is designed for clinical applications, where power and a large field of view are highly required: cardio-vascular and surgery, gastroenterology and electrophysiology. In addition its software is designed to support the entire clinical workflow, from patient registration to image documentation.
With its isocentric design and 190° orbital movement, they allow for unlimited projection flexibility, which eliminates the need for C-arm repositioning. The additional 3D functionality of ARCADIS Orbic 3D is best suited for intra-operative use in orthopedics and trauma surgery, such as 3D imaging of bones and joins of the lower and upper extremities, spine, hip as well as maxilliofacial applications.
firmly establishes a new benchmark for diagnostic excel-lence, already in over 100 hospitals. Based on revolu-tionary z-Sharp™ Technology and the industry's fastest CT rotation time of 0.33 seconds, it resolves anatomic detail smaller than 0.4 mm.
AXIOM Artis FD Systems and DynaCT
DynaCT is the latest Siemens innovation for C-arm angio-graphy systems. A medical industry first, DynaCT enhances your diagnostic capabilites in the angio lab by enabling you to perfom Angiographic Computed Tomography (ACT) with you AXIOM Artis FD system. Providing CT-like images during the angio procedure.
For the first time, Siemens merges state-of-the-art SPECT with the anatomical precision of diagnostic multislice-CT.
Making it possible to pinpoint the exact location, size, nature, and extent of disease, anywhere in the body. It’s more than a powerful synergy of two cutting-edge modalities. It’s a true picture of the promise of diagnostic imaging.
MAGNETOM Espree™
70 cm + 125 cm + 1.5T + Tim™
Created to meet the needs of patients who wanted a better, less intimidating kind of MRI experience. And radiologists who wanted more from an Open MRI. MAGNETOM Espree™ combines CT-like comfort with Tim. Offering 1.5T image quality and application possibility. As well as unmatched productivity. It's 360° from everything else.
MOBILETT XP Digital
Close the gap in your digital workflow - with our innovative digital mobile X-ray system.
The world of healthcare becomes one. Integration of RIS, PACS and postprocessing into one seamless process.
Error: parentCrumb breadcrumb is null.
Life. Get the most from your investment.