10 October 2011
The GB Rowing Team has hailed the Siemens RAPIDPoint® Blood Gas Analyser as its ‘secret weapon’ in its athletic arsenal following a win of 14 medals at the 2011 World Rowing Championships in Bled, Slovenia. More
12 September 2011
Siemens Healthcare Diagnostics has entered into a global licensing agreement with Nephromics LLC to develop two assays to be used as an aid in the diagnosis of pre-eclampsia. The condition is potentially life-threatening and occurs during pregnancy affecting both mothers and their unborn children. The assays are being developed for the detection of two biomarkers, soluble fms-like tyrosine-kinase-1 (SFLT-1) and placental growth factor (PLGF), which clinical studies have shown to provide early identification of patients with pre-eclampsia. More
15 August 2011
The addition of the syphilis assay to the ADVIA Centaur menu allows further consolidation of infectious disease testing onto a single platform, helping laboratories to improve their efficiency and deliver fast, accurate results Siemens Healthcare Diagnostics has announced the availability of its ADVIA Centaur® Syphilis Assay1 for the detection of antibodies against Treponema pallidum, a bacterium known to cause the sexually-transmitted disease syphilis. The assay has been CE-marked for use on Siemens’ ADVIA Centaur family of high-throughput, random-access immunoassay systems. More
11 July 2011
With a lengthy pedigree in reducing radiation dose by diagnostic and interventional radiology technology innovations, Siemens Healthcare is now the first manufacturer to launch a ‘Guide to Low Dose’. More
14 June 2011
Siemens Healthcare Diagnostics has announced that its Enhanced Liver Fibrosis (ELF)™ test* has been CE-marked for use on the ADVIA Centaur® Immunoassay Systems. This first fully automated standardised direct biomarker panel offers clinicians a quick, reliable, minimally invasive blood test option to assess liver fibrosis – a leading indicator of Chronic Liver Disease (CLD) – with results in less than one hour. With the addition of the ELF test, Siemens is currently the only company to offer an integrated portfolio of diagnostic solutions for managing liver health, which includes routine chemistry tests, hepatitis serology tests, viral load testing, and ultrasound systems. More
18 May 2011
Siemens Healthcare Diagnostics has enhanced its DCA Vantage™ Analyser for diabetes management with Version 3.0 software. The system can now provide enhanced operator management and connectivity capabilities to meet the growing demands in Point of Care (POC) testing for improved compliance management, and data capture into patient records. It also has the capacity to manage a larger number of operators at the same time as providing security levels to prevent unauthorised access. More
24 March 2011
A fully automated Blood Sciences Laboratory has been officially opened at The Queen Elizabeth Hospital King’s Lynn NHS Foundation Trust by Sir Keith Pearson, Chair of the NHS Confederation. The laboratory redesign combines haematology and biochemistry analytical testing onto a single ADVIA® LabCell® from Siemens Healthcare Diagnostics. More
01 March 2011
Siemens Healthcare Diagnostics has introduced its fully automated Vitamin D Total assay for use on ADVIA Centaur® Immunoassay Systems. The assay is traceable to Liquid Chromatography-Mass Spectrometry (LC-MS/MS) considered the gold standard in vitamin D testing. It also measures the total 25-hydroxyvitamin D [25(OH)D] level (~100% D2 and D3) to ensure patients are correctly evaluated for deficiency, sufficiency or toxicity. More