X-ray based breast imaging: for screening, dedicated diagnostics and biopsy of breast cancer incl. computer aided detection (CAD), and 3D tomosynthesis
| Factsheet Mammography | Download[94 KB] |
| Factsheet CAD (Computer Aided Detection) | Download[79 KB] |
| Factsheet Breast Tomosynthesis | Download[88 KB] |
| Complete breast x-ray examination: CC right-left, MLO right-left - acquired with MAMMOMAT Inspiration | Download [55 KB] | |
| Stereotactic images displaying lateral arm access to a solid lesion in a thinly compressed breast, acquired with MammoTest | Download 1[114 KB] Download 2[122 KB] Download 3[122 KB] | |
| Faint microcalcifications captured at +15° and -15° acquired with MammoTest | Download 1[203 KB] Download 2[108 KB] Download 3[102 KB] | |
| Example of true Target On Scout imaging: 0° Scout and -15° angles shown acquired with MammoTest | Download 1[102 KB] Download 2[110 KB] Download 3[155 KB] | |
| Digital mammography system MAMMOMAT Inspiration with acquisition workstation | Download [152 KB] | |
| Digital mammography system MAMMOMAT Inspiration with acquisition workstation and reporting workstation | Download [97 KB] | |
| MAMMOMAT Inspiration with MoodLight pink | Download [73 KB] Download [86 KB] | |
| MAMMOMAT Inspiration with MoodLight blue | Download [75 KB] | |
| MAMMOMAT Inspiration with MoodLight lime | Download [96 KB] | |
| Positioning of the breast | Download [146 KB] | |
| Compression of the breast | Download [137 KB] | |
| X-ray of the breast under compression (CC position) | Download [132 KB] | |
| X-ray of the breast under compression (lateral position) | Download [118 KB] | |
| X-ray of the breast under compression (MLO position) | Download [136 KB] | |
| 25 images of the breast taken from different angles are used to construct three-dimensional images | Download [111 KB] | |
| MAMMOMAT Inspiration with biopsy equipment | Download [88 KB] |
| Digital prone table MammoTest for breast biopsy | Download [73 KB] | |
| MammoTest Prone table: Positioning for biopsy | Download [113 KB] | |
| MammoTest Prone table: biopsy from cranial | Download [141 KB] | |
| MammoTest Prone table: biopsy from lateral | Download [123 KB] | |
| MammoTest Prone table: Gantry moves in every desired direction avoids patient repositioning | Download [119 KB] | |
| MammoTest Prone table: exact wire localization | Download [136 KB] |
| Mammomat Patienten Typo | Download[16.91 MB] |
| Sym3 Digital Breast Tomosynthesis | Download[17.20 MB] |
| Tomosynthesis with the digital mammography platform Mammomat Inspiration - English | Watch & Download |
| Tomosynthese mit dem Mammographie-System Mammomat Inspiration - Deutsch | Watch & Download |