DICOM Conformance Statements
| IT-Solutions / Workstations | Date of creation | |
|---|---|---|
| syngo InSpace 3D (Virtuoso) | 1997-09-30 | Download[1.26 MB] |
| syngo X Workplace | ||
| syngo X Workplace VB14 | 2009-09-18 | Download[1.08 MB] |
| syngo X Workplace VB13 | 2008-04-11 | Download[1.08 MB] |
| syngo X Workplace VB11 | 2007-11-12 | Download[785 KB] |
| X-LEONARDO VA71A | 2006-09-21 | Download[587 KB] |
| X-LEONARDO VA70A | 2006-03-21 | Download[699 KB] |
| LEONARDO syngo 2005A (VD30A) | 2005-04-11 | Download[1005 KB] |
| X-LEONARDO VA60B (syngo VD20L) | 2005-03-16 | Download[614 KB] |
| LEONARDO syngo 2004A (VD10A) | 2004-04-04 | Download[1010 KB] |
| LEONARDO syngo 2003A (VB30B) | 2003-04-04 | Download[1007 KB] |
| LEONARDO syngo 2002B (VB20A) | 2002-06-11 | Download[564 KB] |
| LEONARDO DR/DSA VA40A | 2002-01-23 | Download[465 KB] |
| LEONARDO DR/DSA VA30A | 2001-08-02 | Download[272 KB] |
| ACOM.net | ||
| ACOM.net Server VC22B | 2007-03-08 | Download[1.90 MB] |
| ACOM.net VC21A | 2005-10-04 | Download[424 KB] |
| ACOM.net VC20A | 2004-01-28 | Download[476 KB] |
| ACOM.net VB11x | 2002-08-22 | Download[400 KB] |
| ACOM.net VB11C | 2002-03-19 | Download[399 KB] |
| ACOM.net 1.1A | 2000-05-31 | Download[219 KB] |
| ACOM.PC | ||
| ACOM.PC 6.0 | 2007-10-19 | Download[516 KB] |
| ACOM.PC 5.01 | 2004-10-15 | Download[257 KB] |
| ACOM.PC 5.0 | 2003-12-22 | Download[377 KB] |
| ACOM.PC 4.0 | 2001-12-10 | Download[158 KB] |
| ACOM.PC 3.0 | 2000-08-27 | Download[61 KB] |
| ACOM.PC 2.2 | 1999-09-29 | Download[53 KB] |
| ACOM.Rec VA03A | 2003-12-03 | Download[448 KB] |
| ACOM.Rec VA02A | 1999-09-17 | Download[208 KB] |
| ACOM.Rec VA01A | 1999-09-17 | Download[75 KB] |