Article No: MEDINTPLR
The SAFESCAN Intercept Pillar system provides independent left-right detection capabilities for ferromagnetic threat objects, visual ready-indicator and prominent alarm displays, and two-tone audio alarm with adjustable volume.
All Mednovus products are manufactured with the highest quality components and come with a 1-year total manufacturing and workmanship warranty.
more[213 KB]
Article No: MEDHTSV1
The handheld SAFESCAN Target Scanner is designed specifically for MR Safety and alarms only on ferromagnetic threat objects, providing an excellent second line of defense to help protect your MRI patients and your magnet from ferromagnetic accidents.
The Target Scanner is achieving excellent marketplace acceptance, including by some of the world's finest hospitals and medical centers, because it is very sensitive, cost-effective, and easy to use. It is especially suited for MR Safety in busy hospital-based facilities, free-standing MRI centers, and mobile units.
more[291 KB]
Article No.: M03FA1000H
The New Style “Halo” Prescreen, ferrous detection system is set to a higher sensitivity than the Entry System to detect objects as small as a hairpin. When placed in a prep area, patients, visitors and staff pass through the portal. Should a ferrous object be detected, the sensor array in the portal alarms both visually and audibly indicating the location of the ferrous material.
Article No.: M03FA2000H
The New Style “Halo” Entry System installs in the doorway leading to the MRI scanner room. This unit detects large, potential projectiles from entering the room. It reduces the risk of after hours activities when trained staff may not be in attendance. It guards against items like IV Poles, oxygen bottles, and floor buffers form entering. The system will ignore material that is MRI safe or ferrous material with small mass. As a result nuisance alarms are minimized.
Article No.: SS424
The Safety Stop stop sign installs in the door jam as ...
Article No.: M2803E8819B
Non-Magnetic High Magnetic Field Danger Sign ...
Article No.: MS10065551
The MSA Toxgard II Monitor is a complete standalone system used for continuous single-point monitoring of Oxygen deficient atmospheres. The monitors’ large L.E.D. displays the % Oxygen level. The monitor includes Audible alarm, Red Strobe, 3 - preset alarms levels and a system fault relay.