Article No.: NV3150M
Continuous, accurate monitoring of ECG, pulse oximetry, non-invasive pressures and etCO2. Patient vital signs are transmitted via wireless telemetry from MRI room Patient Interface to the Remote Controller Display with large color LCD and integrated recorder. This system utilizes Digital Signal Processing (DSP) techniques for a cleaner ECG signal and improved performance during cardiac gating. Includes installation, applications and warranty through INVIVO.
Article No.: NV3160A
Invivo Precess – Advanced Configuration
Article No.: NV3160B
Invivo Precess – Standard Configuration
Article No.: NV3160DCU
Invivo Precess Remote Monitor
Article No.: NV9303N
Disposable ECG electrodes designed specifically ...
Article No.: M23011991
The Veris physiological monitor offers a comprehensive array of features and accessories, including those specifically designed for pediatric and neonate patients, to magnetic resonance imaging environments of up to 3T.
Article No.: M03AN3300
The Tesla Guard MRI compatible Patient Vital Signs Monitor offers a clearly arranged LCD color display with individually adjustable alarm parameters for monitoring NIBP, ECG, SPO2, and IBP.
Article No.: M2803E1003
This Sprague-Rappaport type stethoscope is dual ...