SIEMENS

  You are in the USA [change]

Transport

 
  • Site Explorer
  • Contact
  • Healthcare
  • Products & Solutions
    • Detection & Diagnosis
    • Accessory Solutions
    • Information Technology
    • Therapy Systems
    • Ventilation & Anesthesia
    • Clinical Specialties
    • Performance & Financial Solutions
  • Accessory Solutions
  • Magnetic Resonance
    • Furniture
    • Injectors for MR
    • Documentation Systems for MR
    • Other MR Equipment
    • Physiological Equipment
    • Positioning Aids for MR
    • Procedural Equipment
    • Safety Equipment
    • Third Party Coils
    • Transport
  • Transport
    • Non-Magnetic MRI Stretcher (500 lb capacity)
    • MRI 18" Transport chair (250 lb capacity)
    • MRI 20" Transport chair (300 lb capacity)
    • MRI Wheelchair IV Pole
    • MRI 18" wheelchair w/fixed footrests (250 lb capacity)
    • MRI 18" wheelchair w/flip-up arms (250 lb capacity)
    • MRI 20" wheelchair (250 lb capacity)
    • MRI 22" wheelchair (350 lb capacity)
    • MRI 26" bariatric wheelchair (550 lb capacity)
    • PVC Sling Gurney (350 lb capacity)
    • PVC transport chair (300 lb capacity)

Accessories & Supplies

Transport

Non-Magnetic MRI Stretcher (500 lb capacity)

Article No.: B6240100

Not configurable for systems with field strengths ...

more

MRI 18" Transport chair (250 lb capacity)

Article No.: MRTC18

Specifically designed for use in and around the MRI suite ...

more

MRI 20" Transport chair (300 lb capacity)

Article No.: MRTC20

Specifically designed for use in and around the ...

more

MRI Wheelchair IV Pole

Article No.: MRWCIV

MRI Wheelchair IV Pole Specifically designed for ...

more

MRI 18" wheelchair w/fixed footrests (250 lb capacity)

Article No.: MRWC18

Specifically designed for use in and around the ...

more

MRI 18" wheelchair w/flip-up arms (250 lb capacity)

Article No.: MRWC18D

18"wheelchair - w/flip-up arms Specifically designed ...

more

MRI 20" wheelchair (250 lb capacity)

Article No.: MRWC20

Specifically designed for use in and around the ...

more

MRI 22" wheelchair (350 lb capacity)

Article No.: MRWC22

Specifically designed for use in and around the ...

more

MRI 26" bariatric wheelchair (550 lb capacity)

Article No.: MRWC26

Specifically designed for use in and around the ...

more

PVC Sling Gurney (350 lb capacity)

Article No.: MRPVCSG

PVC Sling Gurney for the MRI. Constructed entirely of ...

more

PVC transport chair (300 lb capacity)

Article No.: MRPVCWC

Non-Magnetic PVC Transport Chair features cushioned ...

more

Contact Us



or
Call 1-888-321-1777 for more information or to purchase a product.

  Close  



  Close  



© Siemens AG, 2002-2008. All rights reserved | Customer Relations Policy | Privacy Statement | Terms of Use
  • Print this page
  • Email this page