DICOM Conformance Statements Angiography Legacy Systems
| Universal Angiography | Date of creation | |
|---|---|---|
| Axiom Artis TA | ||
| AXIOM Artis VB22 | 2005-06-30 | Download[622 KB] |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | Download[2.12 MB] |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | Download[606 KB] |
| AXIOM Multistar | ||
| POLYTRON T.O.P. VF01x (Phase 3.06) | 2002-08-01 | Download[67 KB] |
| POLYTRON T.O.P. NIU | 2001-08-24 | Download[56 KB] |
| POLYTRON T.O.P. Offline Medium | 1999-11-25 | Download[86 KB] |
| POLYTRON T.O.P. VFxxx | 1999-08-18 | Download[79 KB] |
| POLYTRON T.O.P. VDxxx | 1997-03-10 | Download[142 KB] |
| Card Angiography | Date of creation | |
|---|---|---|
| AXIOM Artis BC | ||
| AXIOM Artis VB22 | 2005-06-30 | Download[622 KB] |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | Download[2.12 MB] |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | Download[606 KB] |
| COROSKOP / BICOR | ||
| HICOR.NIU | 2000-12-21 | Download[46 KB] |
| Neuro Angiography | Date of creation | |
|---|---|---|
| AXIOM Artis BA | ||
| AXIOM Artis VB22 | 2005-06-30 | Download[622 KB] |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | Download[2.12 MB] |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | Download[606 KB] |
| NEUROSTAR Plus | ||
| POLYTRON T.O.P. VF01x (Phase 3.06) | 2002-08-01 | Download[67 KB] |
| POLYTRON T.O.P. NIU | 2001-08-24 | Download[56 KB] |
| POLYTRON T.O.P. Offline Medium | 1999-11-25 | Download[86 KB] |
| POLYTRON T.O.P. VFxxx | 1999-08-18 | Download[79 KB] |
| POLYTRON T.O.P. VDxxx | 1997-03-10 | Download[142 KB] |
| IT-Solutions / Workstations | Date of creation | |
|---|---|---|
| syngo InSpace 3D (Virtuoso) | 1997-09-30 | Download[1.26 MB] |
| ACOM.net | ||
| ACOM.net Server VC22B | 2007-03-08 | Download[1.90 MB] |
| ACOM.net VC21A | 2005-10-04 | Download[424 KB] |
| ACOM.net VC20A | 2004-01-28 | Download[476 KB] |
| ACOM.net VB11x | 2002-08-22 | Download[400 KB] |
| ACOM.net VB11C | 2002-03-19 | Download[399 KB] |
| ACOM.net 1.1A | 2000-05-31 | Download[219 KB] |
| ACOM.M/B | ||
| ACOM.M/B 3.0 (offline media) | 2000-11-17 | Download[83 KB] |
| ACOM.M/B 3.0 (send) | 2001-03-14 | Download[37 KB] |
| ACOM.M/B 2.2 | 1999-05-21 | Download[48 KB] |
| ACOM.Web | ||
| ACOM.Web VA42A | 2003-09-15 | Download[299 KB] |
| ACOM.Web VA40 | 2002-08-01 | Download[90 KB] |
| ACOM.Web VA21C | 2001-03-21 | Download[58 KB] |
| ACOM.Web VA21A | 2000-03-09 | Download[146 KB] |
| ACOM.Report | ||
| ACOM Report VA03A | 2004-03-15 | Download[161 KB] |
| ACOM Report VA02A | 2001-12-21 | Download[137 KB] |
| ACOM Report VA01A | 1999-09-17 | Download[77 KB] |
| Frame Grabber | ||
| ACOM.Convert 4.40 | 1999-09-15 | Download[110 KB] |