Article No.: LJ7W3000
This high throughput, dual film-size dry hardcopy system is dedicated to Full Field Digital Mammography (FFDM). The built-in macro densitometer verifies film calibration and image quality. Agfa's connectivity will also allow you to connect to other modalities, i.e. Ultrasound, Nuclear Medicine. With a high resolution capability of 508 ppi, the Drystar 4500M produces sharp images ideally suited for digital mammography and features 2 film sizes on-line (8” x 10” and 10” x 12”). Up to six DICOM connections at time of installation.
Article No.: K1541101
The DryView 8900 has remarkable speed and superb image quality, making it an excellent seller worldwide. It renders sharp alphanumeric and continuous-tone images with exceptional spatial resolution, contrast and grayscale.
Article No.: K1935238
A field installed software upgrade to an existing Kodak DryView 8900 to enable FFDM film printing. This field upgrade price includes installation and the modality connection hardware.