Article No.: MP7407
Decubitus Breast Imaging Table - Model 7407 Standard Top (see also Model 7425) Unique drop section table for optimal decubitus patient positioning in stereotactic and other invasive procedures, while providing 360° access to the breast.
Article No.: MP7425
Decubitus Breast Imaging Table - Model 7425 w/Floating Top (see also Model 7407)Unique drop section table for optimal decubitus patient positioning in stereotactic and other invasive procedures, while providing 360° access to breast. Recumbent position virtually eliminates patient fainting, movement and position discomfort during stereotactic guided biopsy and other invasive procedures. Four (4) way float feature facilitates positioning lesion in center of field without patient or equipment movement to decrease procedure time. The table's features include electric height adjustment, 1,000 lb. weight capacity, adjustable & interchangeable head supports, and detachable/adjustable back support.
Article No.: 04494709
Stereotactic attachment to be mounted on the base plate of the MAMMOMAT 3000/3000 Nova.
Article No.: 04494493
A special paddle for biopsy and localization with coordinates and holes.
Article No.: 04494485
Shadow cross attachment used together with external collimator and a fenestrated coordinate paddle designed for high accuracy lesion localization with compression.
Article No.: L3104810349
Biopsy compression paddle with 5.5 x 9.7 cm access hole and 1cm raised compression band. Featuring rounded edges for patient and technologist comfort. Displays 6 mm high letters and numbers at all kV ranges.
Article No.: 04494832
Kit contains a special adapter for use of the Mammotome from Johnson & Johnson and the stereotactic attachment. 5 needle guides are included.