DICOM Conformance Statements
| 3T systems | Date of creation | Rev. | |
|---|---|---|---|
| MAGNETOM Trio, A Tim System | |||
| syngo MR B17 | 2009-06-22 | 9.0 | Download[947 KB] |
| syngo MR B15 | 2008-02-15 | 8.0 | Download[820 KB] |
| syngo MR B15 | 2006-07-17 | 5.0 | Download[3.00 MB] |
| syngo MR | 2005-08-05 | 4.9 | Download[1.88 MB] |
| MAGNETOM Trio | |||
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| syngo MR 2004A | 2004-09-30 | 4.5 | Download[635 KB] |
| syngo MR 2002B | 2002-05-08 | 4.0 | Download[514 KB] |
| MAGNETOM Verio | |||
| syngo MR B17 | 2009-06-22 | 9.0 | Download[947 KB] |
| syngo MR B15 | 2008-02-15 | 8.0 | Download[820 KB] |
| MAGNETOM Allegra | |||
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| syngo MR 2004A | 2004-09-30 | 4.5 | Download[635 KB] |
| syngo MR 2002B | 2002-05-08 | 4.0 | Download[514 KB] |
| 1.5T systems | Date of creation | Rev. | |
|---|---|---|---|
| MAGNETOM Avanto | |||
| syngo MR B17 | 2009-06-22 | 9.0 | Download[947 KB] |
| syngo MR B15 | 2008-02-15 | 8.0 | Download[820 KB] |
| syngo MR B13 | 2006-07-17 | 5.0 | Download[3.00 MB] |
| syngo MR 2004V | 2004-03-05 | 4.6 | Download[684 KB] |
| syngo MR | 2004-11-19 | 4.8 | Download[819 KB] |
| MAGNETOM ESSENZA | |||
| syngo MR C13 | 2009-07-23 | 9.0 | Download[1.07 MB] |
| syngo MR C11 | 2008-02-06 | 8.0 | Download[822 KB] |
| MAGNETOM Espree | |||
| syngo MR B17 | 2009-06-22 | 9.0 | Download[947 KB] |
| syngo MR B15 | 2008-02-15 | 8.0 | Download[820 KB] |
| syngo MR B13 | 2006-07-17 | 5.0 | Download[3.00 MB] |
| syngo MR | 2004-11-19 | 4.8 | Download[819 KB] |
| MAGNETOM Symphony, A Tim System | |||
| syngo MR B17 | 2009-06-22 | 9.0 | Download[947 KB] |
| syngo MR B15 | 2008-02-15 | 8.0 | Download[820 KB] |
| syngo MR B13 | 2006-07-17 | 5.0 | Download[3.00 MB] |
| syngo MR | 2005-08-05 | 4.9 | Download[1.88 MB] |
| MAGNETOM Symphony (incl. Vision to Symphony Upgrade) | |||
| with syngo software - syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| with syngo software - syngo MR 2004A | 2004-09-30 | 4.5 | Download[635 KB] |
| with syngo software - syngo MR 2002B | 2002-05-08 | 4.0 | Download[514 KB] |
| with syngo software - syngo MR 2002A | 2000-12-14 | 3.0 | Download[398 KB] |
| with NUMARIS software - NUMARIS 35 VA13C | 2000-04-12 | 2.0 | Download[171 KB] |
| MAGNETOM Sonata (incl. Vision to Sonata Upgrade) | |||
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| syngo MR 2004A | 2004-09-30 | 4.5 | Download[635 KB] |
| syngo MR 2002B | 2002-05-08 | 4.0 | Download[514 KB] |
| syngo MR 2002A | 2000-12-14 | 3.0 | Download[398 KB] |
| MAGNETOM Vision/Vision plus | |||
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| NUMARIS 3 VB33D | 2000-10-12 | 2.0 | Download[197 KB] |
| 1T systems | Date of creation | Rev. | |
|---|---|---|---|
| MAGNETOM Harmony with syngo software (incl. Impact/Expert to Harmony Upgrade) | |||
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| syngo MR 2004A | 2004-09-30 | 4.5 | Download[635 KB] |
| syngo MR 2002B | 2002-05-08 | 4.0 | Download[514 KB] |
| syngo MR 2002A | 2000-12-14 | 3.0 | Download[398 KB] |
| NUMARIS 35 VA13C | 2000-04-12 | 2.0 | Download[171 KB] |
| MAGNETOM Impact/Expert - Impact/Expert plus | |||
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| NUMARIS 3 VB33D | 2000-10-12 | 2.0 | Download[197 KB] |
| 0.35T systems | Date of creation | Rev. | |
|---|---|---|---|
| MAGNETOM C! | |||
| syngo MR C12 | 2009-07-30 | 10.0 | Download[978 KB] |
| syngo MR A30A | 2007-07-13 | 5.3 | Download[782 KB] |
| syngo MR | 2004-11-19 | 4.8 | Download[819 KB] |
| 0.2T systems | Date of creation | Rev. | |
|---|---|---|---|
| MAGNETOM Concerto | |||
| syngo MR A30A | 2007-07-17 | 5.3 | Download[782 KB] |
| syngo MR 2004A | 2004-09-30 | 4.5 | Download[635 KB] |
| syngo MR 2002B | 2002-05-08 | 4.0 | Download[514 KB] |
| MAGNETOM Open/ Open viva/ Open viva#P | |||
| NUMARIS 3 VB33D | 2000-10-12 | 2.0 | Download[197 KB] |
| MAGNETOM Jazz | |||
| NUMARIS Ortho up to VA22A | 2002-04-11 | - | Download[140 KB] |
| DYNACAD | Date of creation | |
|---|---|---|
| DYNACAD | 2004-08-09 | Download[496 KB] |