Article No.: AGENBYN001
The DRYSTAR 5300 is a DICOM printer with a print speed of up to 80 sheets per hour and 12 service parts with built-in automatic self-fault diagnosis. Standard 12 month warranty and the additional (2) year parts warranty on the thermal head.
Article No.: AG6000025427
Article No.: AGENBYN005
The compact table top design minimizes space requirements for the imager and allows for additional use of the limited space available in a mobile van. Supports 11"x14" or 14"x17" media size.
Article No.: FJWDRYPIX7000M
Using semiconductor laser exposure and thermal development, the DryPix 7000 processes 180 (14“ x 17“) or 240 (10“ x 14“) films per hour, providing excellent throughput. The primary application is centralized imaging modalities such as spiral CT.
Article No.: K1541101
The DryView 8900 has remarkable speed and superb image quality, making it an excellent seller worldwide. It renders sharp alphanumeric and continuous-tone images with exceptional spatial resolution, contrast and grayscale.
Article No.: K8112765
The Kodak DryView 8150 provides outstanding laser image quality, steadfast reliability, all in an affordable package. This laser imager is ideal for mobile applications, CT, MRI, CR, and DR greyscale imaging applications. It can print three film sizes, 14 x 17, 14 x 14, and 11 x 14. The film throughput is up to 75 films per hour.
Article No.: COHRGSSIEM32
Horizon GS (Grayscale only, no color, large and small format paper and film media) combines the ability of a dry film imager and a grayscale paper imager.
Article No.: KM4600003
Medical laser imager with superb image quality, high capacity output, and a user friendly design. Supports 11x14,14x14 and 14x17 film.
Article No.: S2UPDF500PAC1
Sony Filmstation Digital Dry Film Imager UP-DF500 is a compact 14"x17" imager. This affordable unit can print 70 films/hr. includes installation and a comprehensive warranty.
Article No.: COHRCISIEM30
Horizon Ci (Large & small format paper & film media, grayscale & color) is really three imagers in one - a dry film imager, a color imager, and a grayscale paper imager. This desktop imager prints four different media types in five differe