Article No.: AGENBYN001
A cost effective, tabletop DICOM imager, which produces 320 ppi diagnostic images on either 14” x 17” or 11” x 14” media. Ideal for decentralized or mobile imaging.
Article No.: AG6000025427
A cost effective, tabletop native DICOM imager with the DRYSTAR Smart Cart, which produces 320 ppi diagnostic images with A#Sharp Digital Technology on any of 5 media sizes from 8”x10” to 14”x17” with 2 Media Supply Drawers that support any of the 5 size.
Article No.: FJWDRYPIX7000M
Using semiconductor laser exposure and thermal development, the DryPix 7000 processes 180 (14“ x 17“) or 240 (10“ x 14“) films per hour, providing excellent throughput. The primary application is centralized imaging modalities such as spiral CT.
Article No.: K1541101
The DryView 8900 has remarkable speed and superb image quality, making it an excellent seller worldwide. It renders sharp alphanumeric and continuous-tone images with exceptional spatial resolution, contrast and grayscale.
Article No.: K8112765
The Kodak DryView 8150 provides outstanding laser image quality, steadfast reliability, all in an affordable package. This laser imager is ideal for mobile applications, CT, MRI, CR, and DR greyscale imaging applications. It can print three film sizes, 14 x 17, 14 x 14, and 11 x 14. The film throughput is up to 75 films per hour.
Article No.: COHRGSSIEM32
Codonics Horizon GS Imager is a large and small format grayscale film and paper imager. Dimensions (H x W x L): 14.5” x 20.5” x 24” (368.3 mm x 520.7 mm x 609.6 mm), Media sizes include: 14” x 17” and 8” x10” film in blue or clear and grayscale paper available in 14” x 17”, A and A4.—all from one imager with no operator intervention.
Article No.: KM4600003
DRYPRO 771 - Medical laser imager with superb image quality, high capacity output, and a user-friendly design. Supports 11x14, 14x14, and 14x17 film. The small footprint of the 771 saves space without sacrificing performance.
Article No.: S2UPDF500PAC1
Sony FilmStation™ Digital Dry Film Imager UP-DF500 is a compact 14"x17" imager. This affordable unit can print 70 films/hr., includes installation and a comprehensive warranty
Article No.: COHRCISIEM30
Horizon Ci (Large & small format paper & film media, grayscale & color) is really three imagers in one – a dry film imager, a color imager, and a grayscale paper imager. This desktop imager prints four different media types in five different sizes.