Article No.: AGENBYN001
The DRYSTAR 5300 is a DICOM printer with a print speed of up to 80 sheets per hour and 12 service parts with built-in automatic self-fault diagnosis. Standard 12 month warranty and the additional (2) year parts warranty on the thermal head.
Article No.: AG6000025427
Article No.: K8112765
The Kodak DryView 8150 provides outstanding laser image quality, steadfast reliability, all in an affordable package. This laser imager is ideal for mobile applications, CT, MRI, CR, and DR greyscale imaging applications. It can print three film sizes, 14 x 17, 14 x 14, and 11 x 14. The film throughput is up to 75 films per hour.
Article No.: K1541101
The DryView 8900 has remarkable speed and superb image quality, making it an excellent seller worldwide. It renders sharp alphanumeric and continuous-tone images with exceptional spatial resolution, contrast and grayscale.
Article No.: KM4600003
Medical laser imager with superb image quality, high capacity output, and a user friendly design. Supports 11x14,14x14 and 14x17 film.
Article No.: FJWDP3000DICOM
This tabletop dry laser imaging device with integrated DICOM interface is suited for use as a network printer. Processing 50 (14"x17") films per hour, it provides excellent throughput for decentralized imaging applications.
Article No.: FJ WDP40001DK
The DRYPIX 4000 Dry Laser Imager provides premium image quality in a compact footprint using the same dry laser technology as the flagship DRYPIX 7000. It is ideal for decentralized imaging even for fast high throughput modalities such as multi-slice CT or for small centralized imaging departments. The DRYPIX 4000 combines the performance, quality and networkability of the DRYPIX 7000 with the convenience and siting flexibility of compact size and 110-volt power.
Article No.: FJWDRYPIX7000M
Using semiconductor laser exposure and thermal development, the DryPix 7000 processes 180 (14“ x 17“) or 240 (10“ x 14“) films per hour, providing excellent throughput. The primary application is centralized imaging modalities such as spiral CT.
Article No.: COHRCISIEM30
Horizon Ci (Large & small format paper & film media, grayscale & color) is really three imagers in one - a dry film imager, a color imager, and a grayscale paper imager. This desktop imager prints four different media types in five differe
Article No.: COHRGSSIEM32
Horizon GS (Grayscale only, no color, large and small format paper and film media) combines the ability of a dry film imager and a grayscale paper imager.
Article No.: COHRSFSIEM34
Horizon SF (Small format paper and film media, Color and Grayscale) is three imagers in one - a dry film imager, a color imager, and a grayscale paper imager.
Article No.: S2UPDF500PAC1
Sony Filmstation Digital Dry Film Imager UP-DF500 is a compact 14"x17" imager. This affordable unit can print 70 films/hr. includes installation and a comprehensive warranty.