DICOM Conformance Statement
| syngo | Date of creation | Rev. | |
|---|---|---|---|
| syngo.plaza | |||
| syngo.plaza VA20A | 2010-06-22 | 2.0 | Download[1.06 MB] |
| syngo.plaza VA10A | 2009-10-27 | 1.0 | Download[2.55 MB] |
| syngo Imaging | |||
| syngo Data Manager (VB36A) | 2010-08-23 | 4.0 | Download[440 KB] |
| syngo Data Manager (VB35A) | 2009-08-24 | 2.0 | Download[424 KB] |
| syngo Studio Workplace (V35A) | 2008-08-26 | 3.0 | Download[271 KB] |
| syngo Data Manager (V31A) | 2008-04-24 | 10.0 | Download[1.41 MB] |
| syngo Studio Workplace (V31A) | 2008-04-17 | 2.0 | Download[271 KB] |
| syngo Data Manager (V30B) | 2008-01-30 | - | Download[414 KB] |
| syngo Studio Workplace (V30B) | 2007-11-12 | - | Download[270 KB] |
| (VB30A) | 2007-06-05 | 8.0 | Download[1.00 MB] |
| syngo Workflow | |||
| MLR VB30C | 2008-03-11 | 1.0 | Download[187 KB] |
| MLR V30B | 2007-08-03 | 1.0 | Download[156 KB] |
| SIENET IWM VB23A | 2005-08-02 | 1.0 | Download[257 KB] |
| syngo Imaging XS | |||
| VA70A | 2008-07-22 | 14.0 | Download[1021 KB] |
| VA60A | 2006-07-18 | 14.0 | Download[430 KB] |
| syngo Dynamics | |||
| Server | 2009-11-12 | 8.0 | Download[242 KB] |
| Server | 2008-02-18 | 7.0 | Download[181 KB] |
| Server | 2007-09-25 | 6.0.2 | Download[182 KB] |
| Server | 2006-05-12 | 5.0 | Download[179 KB] |
| Workplace | 2010-04-01 | 8.0 | Download[133 KB] |
| Workplace | 2008-03-13 | 7.0 | Download[107 KB] |
| Workplace | 2007-07-20 | 6.0 | Download[113 KB] |
| Workplace | 2006-05-12 | 5.0 | Download[126 KB] |
| syngo CAD (Computer-Aided Detection) | |||
| syngo CXR CAD Subscription VA10A | 2010-01-18 | 1.0 | Download[58 KB] |
| syngo CAD Manager (VD10A) | 2009-04-06 | 1.0 | Download[396 KB] |
| Leonardo Workstations | Software Version | |
|---|---|---|
| Leonardo | syngo 2005A (VD30A) | Download[1005 KB] |
| Leonardo | syngo 2004A (VD10A) | Download[1010 KB] |
| Leonardo | syngo 2003A (VB30B) | Download[1007 KB] |
| Leonardo | syngo 2002B (VB20A) | Download[564 KB] |
| SIENET | Date of creation | Rev. | |
|---|---|---|---|
| MagicView 1000 U/W | |||
| 1000 VF50A | 2006-12-12 | 10.0 | Download[833 KB] |
| 1000 VE50A / VC50A | 2005-07-26 | 9.0 | Download[924 KB] |
| 1000 VE42A | 2003-07-15 | 8.0 | Download[910 KB] |
| 1000 VE40A | 2002-08-02 | 7.0 | Download[305 KB] |
| 1000 VB33A | 2001-07-20 | 6.0 | Download[212 KB] |
| 1000 VB32B | 2000-08-14 | 5.0 | Download[175 KB] |
| Sky | |||
| VA50A | 2004-06-02 | 13.0 | Download[960 KB] |
| Sky MagicView | |||
| 300 VA42A | 2003-08-05 | 12.0 | Download[942 KB] |
| 300 VA40A | 2002-10-11 | 11.0 | Download[755 KB] |
| 300 VA31A | 2002-03-11 | 10.0 | Download[250 KB] |
| 300 VA30C | 2001-04-25 | 9.0 | Download[174 KB] |
| 300 VA30A | 2000-08-01 | 8.0 | Download[384 KB] |
| MagicStore | |||
| VF50A_0107 | 2007-10-24 | 15.0 | Download[227 KB] |
| VF50A | 2007-08-03 | 14.0 | Download[226 KB] |
| VE50A | 2005-07-26 | 13.0 | Download[743 KB] |
| VC42A | 2003-07-15 | 11.0 | Download[707 KB] |
| VC40A | 2002-08-02 | 10.0 | Download[248 KB] |
| VB22E | 2001-05-08 | 9.0 | Download[182 KB] |
| VB22B | 2000-08-14 | 8.0 | Download[185 KB] |
| VB22D | 2000-05-11 | 7.0 | Download[206 KB] |
| VB22C | 2000-02-18 | 6.0 | Download[140 KB] |
| VB22A | 1998-05-22 | 4.0 | Download[260 KB] |
| MagicSAS | |||
| VB50A | 2003-09-17 | 1.0 | Download[252 KB] |
| MagicWeb | |||
| VA50A | 2006-02-07 | 6.0 | Download[727 KB] |
| VA42C | 2005-03-14 | 5.0 | Download[293 KB] |
| VA42A | 2003-09-15 | 4.0 | Download[299 KB] |
| VA40A | 2002-08-01 | 3.0 | Download[99 KB] |
| Gateways MagicServe/Link | |||
| D VA20C | 1998-05-29 | 2.0 | Download[102 KB] |
| Imaging Workflow Management | |||
| IWM VB23A | 2005-08-02 | 1.0 | Download[257 KB] |
| IWM VB20A | 2005-03-16 | 4.0 | Download[89 KB] |
| IWM VA15A | 2004-10-13 | 3.0 | Download[262 KB] |
| IWM VA10A | 2004-04-02 | 2.0 | Download[93 KB] |
| Cosmos | |||
| VA15A | 2004-09-23 | 4.0 | Download[1.36 MB] |
| VA10A | 2004-06-30 | 3.0 | Download[607 KB] |