Taking biopsies from small lung nodules to diagnose cancer at an early stage poses an opportunity and a challenge at the same time. The smaller the nodule, the more difficult the biopsy, but the higher the survival rate of the patient. Angiographic imaging in 2D and 3D can now help the physician biopsy the patient quickly and precisely. Find clinical workflow descriptions, movies, images and articles here.
Improving the accuracy in diagnosis of bronchial carcinomas
According to the recent National Lung Screening Trial (NCI U.S.) patients who underwent screening for the early detection of lung cancer with a low-dose CT are 20% less likely to die of lung cancer than those receiving just a conventional X-ray.
Many solitary pulmonary nodules (SPN) are discovered purely by chance when the patient is undergoing thoracic imaging. The relative risk of an incidental SPN on unbiased thoracic imaging to become lung varies according to size1:
- 1% in nodules smaller than 4mm,
- 10-20% for those between 8 and 20mm, and
- 50% for nodules larger than 20mm, making clarification essential.
However, the accuracy of tissue samples taken from small lesions is relatively low: 33 percent accuracy in the case of lesions under 20 mm as opposed to 62 percent for lesions over 20 millimetres2 . And this fact poses a problem. Although small SPN tend to be benign rather than malignant, they require more invasive treatment because conventional bronchoscopies on lesions of this size result in a low accuracy rate and tissue samples can be false-negative.
The German S3 guideline proposes the surgical clarification of solitary pulmonary nodules below three centimetres via transthoracic needle aspiration or wedge resection. This means that patients with very small lesions are subjected to potentially useless interventions. The alternative - watchful waiting - find many individuals too difficult to endure. Besides, small-celled bronchial carcinomas can grow rapidly in the meantime, which can worsen the prognosis substantially. Studies prove that the life expectancy of stage I or II cancer patients lies at 88% at 10 years, as opposed to around 6 months for stage III or IV patients3.
Angiographic imaging in 2D and 3D with syngo DynaCT provides an enhanced solution for diagnostic clarification of small, peripherally located lung lesions.
1 MacMahon H. et al., Radiology 2005; 237:395-400; Guidelines for Management of Small Pulmonary Nodules Detected on CT Scans
2 Schreiber G. et al., Chest 2003
3 Intl. Early Lung Cancer Action Program Investigators, 2005; American Cancer Society, Surveillance Research 2006
syngo DynaCT - Guided biopsies of suspicious lung nodules
High accuracy even in small and peripheral lesions
syngo DynaCT-guided bronchoscopies improve minimally-invasive diagnosis of even small and peripherally located lesions. Dr. Hohenforst-Schmidt from Hospital Coburg diagnosed the first 25 patients with this method – and with impressive results:
In lesions with an average diameter of 24x23x23mm, the hit rate was 78%. Even in very small nodules with an average diameter of 13x12x14mm the hit rate was 50% - and this during the proof-of-concept period alone.
See different ways of navigating through the bronchie and biopsying the tumour
by Dr. Hohenforst-Schmidt, Coburg Hospital, Germany