DICOM Conformance Statements
| Over Table Systems | Date of creation | |
|---|---|---|
| AXIOM Iconos R200 | ||
| FLUOROSPOT Compact VE22 | 2007-10-05 | Download[405 KB] |
| FLUOROSPOT Compact VE20 | 2006-02-09 | Download[512 KB] |
| FLUOROSPOT Compact VD10 | 2002-12-13 | Download[581 KB] |
| FLUOROSPOT Compact VC00B | 2001-10-01 | Download[355 KB] |
| FLUOROSPOT T.O.P. VB15A | 2000-06-16 | Download[120 KB] |
| FLUOROSPOT T.O.P. VD10A | 2000-05-15 | Download[155 KB] |
| FLUOROSPOT Compact VB0xx | 2000-03-28 | Download[143 KB] |
| AXIOM Iconos MD | ||
| FLUOROSPOT Compact VE22 | 2007-10-05 | Download[405 KB] |
| FLUOROSPOT Compact VD10 | 2002-12-13 | Download[581 KB] |
| FLUOROSPOT Compact VC00B | 2001-10-01 | Download[355 KB] |
| FLUOROSPOT T.O.P. VB15A | 2000-06-16 | Download[120 KB] |
| FLUOROSPOT T.O.P. VD10A | 2000-05-15 | Download[155 KB] |
| FLUOROSPOT Compact VB0xx | 2000-03-28 | Download[143 KB] |
| AXIOM Luminos dRF | ||
| AXIOM Luminos dRF VC10 | 2011-07-15 | Download[426 KB] |
| AXIOM Luminos dRF VB10 | 2010-03-17 | Download[437 KB] |
| AXIOM Luminos dRF VA22 | 2008-06-27 | Download[416 KB] |
| AXIOM Luminos dRF VA10 | 2007-08-13 | Download[392 KB] |
| Luminos Fusion | ||
| Luminos Fusion VC10 | 2011-07-15 | Download[426 KB] |
| Luminos Agile | ||
| Luminos Agile VC10 | 2011-07-15 | Download[426 KB] |
| Under Table Systems | Date of creation | |
|---|---|---|
| AXIOM Luminos TF | ||
| FLUOROSPOT Compact VE22 | 2007-10-05 | Download[405 KB] |
| FLUOROSPOT Compact VE20 | 2006-02-09 | Download[512 KB] |
| Multifunctional Systems | Date of creation | |
|---|---|---|
| AXIOM Artis dMP | ||
| AXIOM Artis VB30 | 2006-02-24 | Download[884 KB] |
| AXIOM Artis VB22 | 2005-06-30 | Download[622 KB] |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | Download[2.12 MB] |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | Download[606 KB] |
| AXIOM Artis MP | ||
| AXIOM Artis VB22 | 2005-06-30 | Download[622 KB] |
| AXIOM Artis VB11 / VB20 / VB21 | 2004-07-28 | Download[2.12 MB] |
| AXIOM Artis VA20F / VA21x / VA22x / VA42 / VA60 | 2002-10-10 | Download[606 KB] |
| Workstations | Date of creation | |
|---|---|---|
| syngo X Workplace | ||
| syngo X Workplace VB20C | 2011-07-13 | Download[1.07 MB] |
| syngo X Workplace VB20B | 2010-05-04 | Download[816 KB] |
| syngo X Workplace VB15 | 2010-03-25 | Download[1.06 MB] |
| syngo X Workplace VB14 | 2010-03-24 | Download[1.05 MB] |
| syngo X Workplace VB13 | 2008-04-11 | Download[1.15 MB] |
| syngo X Workplace VB11 | 2007-11-12 | Download[785 KB] |
| X-LEONARDO VA71A | 2006-09-21 | Download[587 KB] |
| X-LEONARDO VA70A | 2006-03-21 | Download[699 KB] |
| LEONARDO syngo 2005A (VD30A) | 2005-04-11 | Download[1005 KB] |
| X-LEONARDO VA60B (syngo VD20L) | 2005-03-16 | Download[614 KB] |
| LEONARDO syngo 2004A (VD10A) | 2004-07-24 | Download[1010 KB] |
| LEONARDO syngo 2003A (VB30B) | 2003-04-04 | Download[1007 KB] |
| LEONARDO syngo 2002B (VB20A) | 2002-06-11 | Download[564 KB] |
| LEONARDO DR/DSA VA40A | 2002-01-23 | Download[465 KB] |
| LEONARDO DR/DSA VA30A | 2001-08-02 | Download[272 KB] |