Article No.: 04430133
For communication between the examination room and the control room
Article No.: 04443110
Lead apron; can be rotated sideways
Article No.: 04442989
Complete
Article No.: 04443102
Stationary lead radiation protection at the table base
Article No.: 04435975
Radiation protection for the upper body of the physician/personnel; attached to a fixed, ceiling-suspended support arm
Article No.: 04453739
For attaching the IV bottle directly to the table
Article No.: 04453929
Pretensioned cable clips made from synthetic material that is easy to clean.
Article No.: 04433681
Tabletop for special angiographic uses (e.g., angio-OR); includes special mattress with exceptional patient comfort
Article No.: 04452509
Tabletop for special angiographic uses (e.g., angio-OR);
Article No.: 04452467
Special mattress provides exceptional patient comfort; adjusts to the contours of the patient's body; for the long tabletop
Article No.: 04435140
Tabletop for all cardiology uses; includes special mattress with exceptional patient comfort
Article No.: 04452483
Tabletop for all cardiology uses;
Article No.: 04452442
Special mattress provides exceptional patient comfort; adjusts to the contours of the patient's body; for the narrow tabletop
Article No.: 04435215
Tabletop for all applications in general angiography and neuroradiology.
Article No.: 04452517
Tabletop for all applications in general angiography and neuroradiology.
Article No.: 04452475
Special mattress for all applications in general angiography and neuroradiology
Article No.: 04435264
Tabletop for all neuroradiology applications; including special mattress with exceptional patient comfort
Article No.: 04471129
Special mattress for all neuroradiology applications
Article No.: 04433509
For precise positioning of the head during cervical angiography examinations
Article No.: 04433517
For exact positioning of the head inside the carbon fiber head holder
Article No.: 04433525
For precise side support when positioning smaller-sized heads using the carbon fiber head holder
Article No.: 04433533
For precise side support when positioning medium-sized heads using the carbon fiber head holder
Article No.: 04433541
For precision side support when positioning larger-sized heads using the carbon fiber head holder
Article No.: 04453986
For wide tabletops in the abdominal region of the patient
Article No.: 04451139
For narrow tabletops in the abdominal region of the patient
Article No.: 04453978
For head-end of wide tabletops
Article No.: 04443169
For attaching head/shoulder supports and anesthesia drapes to the narrow tabletop
Article No.: 04435678
For cardiology and especially for angiography of the arm
Article No.: 04443243
For comfortable arm positioning of patients
Article No.: 04443144
With rotating, height-adjustable support
Article No.: 04435660
Additional arm support for large and adipose patients.
Article No.: 04443136
with washable compression band made from radiolucent material
Article No.: 04453945
For supporting the head during head examinations
Article No.: 04453952
For securing the position of the head during examinations; for flat-shaped heads
Article No.: 04453960
For securing the position of the head during examinations; for elongated heads
Article No.: 04443151
Hand grips for patient positioning, tabletop attachment via clamping screws
Article No.: 04443177
Stainless steel hand grips with radiolucent supports.
Article No.: 04443284
Padded shoulder supports attached to steel brackets and made from synthetic material that can be wiped clean
Article No.: 04453796
Transparency compensation for general and cerebral angiography
Article No.: 04453937
Transparency compensation for peripheral angiography
Article No.: 04453911
Compensation filter (key-hole filter) for compensation of varying densities in the area of the head and neck
Article No.: 04453903
Compensation filter (key-hole filter) for compensation of varying densities in the area of the head and neck
Article No.: 04454034
Disposable covers for radiation protection screens with round cut-out
Article No.: 04453994
D = 50 cm
Article No.: 04454000
75 x 80 cm (100 Pcs.)
Article No.: 04454018
90 x 90 cm (80 Pcs.)
Article No.: 04454026
D = 115 cm (100 Pcs.)
Article No.: 04443185
Disposable syringes for Angiomat 6000
Article No.: 04454059
Multi-use syringe for Angiomat 6000, Illumena, sterile
Article No.: 04422098
Disposable syringes for ANGIOMAT Illumena, latex-free
Article No.: 04422064
Spare parts set for reusable 150 ml injector for ANGIOMAT 6000 Illumena
Article No.: 04422072
Contrast media heater blanket for ANGIOMAT Illumena
Article No.: 04422080
Pressure sleeve for the disposable 150 ml syringe of the ANGIOMAT Illumena
Article No.: 04454067
Disposable syringes for Medrad Mark V Provis and Medrad Mark V Plus.
Article No.: 04433392
For mounting the injector head of the Medrad Mark V Provis contrast medium injector directly to the table