syngo.via
My cases are ready for reading. syngo.via helps to analyze the individual case, prepares images, suggests an optimized workflow, and offers guidance when needed.
My images are networked. And so am I. syngo.via speeds the way I connect and share information with my clinical partners and patients – even on the go**.
My needs are anticipated. The syngo.via service offering helps me keep up with innovations, get integrated services and rely on predictable costs now and in the future.
*syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own rights. The displayed application features belong to syngo.via-based software options.
**Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.
syngo.via automatically prepares my cases for reading and guides me step-by-step – tailored to the individual disease.
syngo.via. Images, my way.
When opening a case, images are already prepared and presented in the application needed, sorted in the preferred viewing layout, and preprocessed for the individual disease.
With syngo.via I can easily follow a structured workflow. All measurements and findings are automatically tracked and listed, which helps ensure that all data is available when needed.
With syngo.via, I can create disease-specific reports* quickly.
*The disease-specific report created in syngo.via is not the final diagnostic report. The final diagnostic report is generated and signed off within the RIS. Archiving of diagnostic reports is the responsibility of the RIS.
With syngo.via images are on the fast track. They are available anywhere* even on my mobile device** so I can easily share them with colleagues and patients – wherever I am.
syngo.via. Images, my way.
Sent from modalities of all major vendors, images are instantly on my screen – at a reading workplace, in a different department, in my office, at home*. If I use syngo.plaza PACS, they are available in syngo.via** without a single click.
Images are available anywhere* using a Web browser or an app for a mobile device**. I can access them securely, share them with colleagues, and show them to patients.
It’s simple to show images to colleagues, even during clinical rounds and discussions. Pointing out a finding takes only a click. Clinical information is collected in a tailored report for better communication.
* Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.
**Diagnostic reading requires a medical grade screen. Observe country specific regulations for usage of mobile devices.
With the Siemens IT Care Plan syngo.via offers services that fit my needs. It helps to optimize my investment for years to come.
syngo.via. Images, my way.
I can easily access new applications to expand my clinical portfolio and stay at the edge of innovation.
Whether it’s about applications, workflow, or IT, I may have professional support from one partner, whenever it fits my schedule.
Because of clear service agreements I benefit from foreseeable costs, full planning security, and long-term system profitability. That’s peace of mind!
After the successful launch of Siemens‘ imaging software syngo.via at last year‘s show, we invite you to review the results your colleagues have achieved with syngo.via.
Rome Radiology Group, GA, USA
Vice Chair, Diagnostic Imaging and Director of MRI, Fox Chase Cancer Center, PA, USA
Clinical Systems Manager, Fox Chase Cancer Center, PA, USA
The outcomes achieved by the Siemens customers described herein were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g. hospital size, case mix, level of IT adoption) there can be no guarantee that others will achieve the same results.