syngo.plaza
Reading, any dimension.
Reading, any dimension.
When reading routine cases, find everything you need in one place. 2D images, prepared for your requirements. Tools, available in the right context. Data and actions accessible with no click or just a few clicks. Accelerate your reading and gain on throughput – every day.
Read large and challenging cases – still at the same place, with the same familiar user interface. Find 3D and 4D images ready for reading, side-by-side with 2D. Increase your efficiency with guided workflows. Experience what intelligent software can do for you – making the complex easy to manage.
Users experience three key benefits:
* Please note, that syngo.via in some countries are pending regulatory clearances and thus is not yet available for sales in all countries.
syngo.plaza features a single-application feeling for the cases – routine or complex, in 2D, 3D, or 4D. Patient launching requires only a single click, no matter which applications you need. syngo.plaza automatically loads the patient into a preconfigured, individually defined mode, according to case complexity
syngo.plaza helps you master even complex clinical challenges. Use the post-processing applications you need. Access syngo.via and syngo Multimodality Workplace applications remotely**. Or call up third-party applications that support your tasks – even with automatic launch.
syngo.plaza makes it easy to see a patient’s history at a glance – including prior exams, reports, and DICOM Presentation States. You can quickly access findings and annotations. At the same time, the anchor functionality and the use of thumbnails help you keep a thorough overview.
* Please note, that syngo.via in some countries are pending regulatory clearances and thus is not yet available for sales in all countries.
** Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations
syngo.plaza is part of the syngo world – providing one consistent, intuitive user interface. Once understood, it can be used anywhere. No matter if you work at the modality, in your office, or at home**; whether you use syngo.plaza or syngo.via for 2D, 3D, or 4D applications.
With syngo.plaza, you can always use the layouts you prefer. If your current layout fits your needs for a defined task, set it as a reference with a single click. Or define a new layout as simply as drawing it. Moreover, you can create highly customized layouts according to various criteria – like modality, organ, or series.
syngo.plaza features the proven and popular SmartSelect tool. Access your most frequently used functions directly in the diagnostic screen. You can activate the tool with a single click. Meanwhile, your eyes stay focused on the images – a smart way to save considerable time and mouse meters.
* Please note, that syngo.via in some countries are pending regulatory clearances and thus is not yet available for sales in all countries.
** Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations
syngo.plaza makes hardware a commodity. It can support the IT components that ideally fit your needs and that offer the best price performance ratio – including those you already use today**.
syngo.plaza offers the functionality and performance you need today and tomorrow. If your requirements change, it smoothly adapts to any new situation. Just let your PACS grow in-line with your needs, with your budget – and with continuous technical innovation that sets you a step ahead.
syngo.plaza can adjust its shape to your needs – offering you multiple solutions ranging from dedicated to shared storage, single to multiple archives, and a single workplace to an enterprise PACS without compromising performance.
* Please note, that syngo.via in some countries are pending regulatory clearances and thus is not yet available for sales in all countries.
** Under the condition that the minimum hardware requirements as specified for syngo.plaza are met.
Commitment to Customer Success
syngo.via Installation
PACS Integration with syngo.via
syngo.via And The Future Of Radiology
Efficiency with syngo.via
Reading with syngo.via
Flexibility with syngo.via
Helping Improve Patient Care with syngo.via
syngo.via Implementation
syngo.via Speed
The Future with syngo.via
syngo.via can be used as a stand-alone device or together with a variety of syngo.via-based software options which are medical devices on their own rights. These products are pending regulatory clearance in some countries and therefore not yet commercially available in all countries. In particular the products are not yet available for sales in Brazil. syngo.via can be used anywhere if the following prerequisites are given: Internet connection to clinical network, DICOM compliance, meeting of Siemens minimum hardware requirements, and adherence to local data security regulations.
Usage of syngo.via in operating room or for an emergency case requires customer to provide respective emergency measures in case of non-availability of system or network. The outcomes achieved by the Siemens customers described herein were achieved in each customer‘s unique setting. Since there is no “typical“ hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption), there can be no guarantee that others will achieve the same results.