Artis zeego is a unique imaging system – in many ways. With one-of-a-kind robotics. Extraordinary versatility. Unparalleled applications. For example, syngo DynaCT 360. And the exclusive privileges of the Artis zeego Club.
|
|
Dedicated Artis zeego team
Receive privileged advice and assistance – from Artis zeego experts.
Knowledge base
Access dedicated technical and clinical knowledge – through unique video demonstrations, webcasts and educational programs.
Complimentary software updates*
Stay on the cutting edge – with continuous system software updates at no extra charge.
*Service hours not included
Discussion board
Network with other users, share insights and learn from each other – via the private Artis zeego discussion forum.
Articles & case reports
Learn about the latest Artis zeego techniques – through exclusive articles and case sharing.
Journal club
Keep up-to-date on current developments – with special monthly journal reports from clinical experts.
Tech corner
Get the inside story on groundbreaking technologies and the latest technical developments – syngo DynaCT 360, syngo iGuide, syngo Embolization Guidance, etc.
There‘s never been anything quite like the Artis zeego. As part of the Artis zee family of interventional imaging systems, Artis zeego is the first multi-axis system that can be positioned the way you want.
What‘s more, it can be controlled with far greater ease and precision than a traditional floor- or ceiling-mounted system. Artis zeego gives you greater positioning flexibility and broader coverage, including large volume crosssectional images up to 45 cm (17.7“) in diameter.
Its height can be adjusted for individual operator preferences, reducing the fatigue associated with long procedures. With its compact park positions, it is also ideally suited for hybrid rooms, giving clinical teams excellent patient access.
With the purchase of a system, you automatically join the Artis zeego Club, an exclusive membership offering several benefits. The future of interventional radiology is flexible – as Artis zeego effectively demonstrates.
|
|
One of the most valuable Artis zeego features is its ability to provide large volume, cross-sectional syngo DynaCT 360 visualizations in a single 6-second sweep.
With syngo DynaCT 360, you can acquire large large-organ, soft-tissue images in just 6 seconds – faster than with any previous syngo DynaCT application. For better image quality, fewer motion artifacts, greater patient comfort and less contrast agent.
Watch the trailer to discover the new syngo DynaCT 360
During abdominal and thorax applications, the large field of view (35 cm x 25 cm, 13.8” x 9.8”) lets you visualize the entire tumor anatomy and feeding vessels to support interventional oncology procedures such as chemoembolizations, RF ablations and chemoperfusions. During vascular treatments of the abdomen, it can help detect endoleaks and improve precise graft positioning.
Professor Thomas J. Vogl, M.D.
Head of Diagnostic and Interventional Radiology
University of Frankfurt - Germany