RSNA 2009
Nov 29 - Dec 4, 2009
Chicago, IL, USA
Nov 29 - Dec 4, 2009
Chicago, IL, USA
| November 29 to December 4, 2009 |
|---|
RSNA - Radiological Society of North America Chicago, IL, McCormick Place Lakeside Center, Hall D Booth #825 |
Join us at RSNA and see how we support you to generate, process, read, and share clinical images the way you want to.
Start off an exciting experience in efficiency and ease of use: Images, my way – at RSNA 2009.
At this year´s RSNA, Siemens is highlighting a new imaging software that will change the way multimodality reading of clinical images is performed. Get the first preview here and plan your visit to our Experience Lounge for a live discovery. You won’t want to miss this opportunity!
Next to its revolutionary solutions for advanced reading of clinical images, Siemens shows innovations in magnetic resonance, interventional radiology and computed tomography.
Visit us at RSNA, Booth #825.
Clinical Imaging Applications
What does it take to get images your way?
Get the images you need, your way. Find your cases ready to diagnose on the spot. See your places networked to access and share information anywhere*. Have your needs anticipated with this, the leading edge of innovation.
It’s a new era in imaging software, more deeply integrated with clinical imaging modalities than ever before. Start off an exciting experience in efficiency and ease of use: Images, my way – at RSNA 2009.
Get all details about the new imaging software syngo.via
* Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations
Picture Archiving and Communications Systems (PACS)
Can I have my images automatically opened in 2D, 3D and 4D?
The new PACS solution* combines 2D, 3D, and 4D reading – enabling fast reading in any dimension – together in one place. The system features case-specific reading, automatically knowing when to call up specific applications. It remembers users’ preferences, sorts images accordingly, and allows users to adapt reading tools and layouts to their needs. Due to its flexibility and minimal hardware requirements, existing hardware can be leveraged and storage capacity can be easily added.
Get all details about the new PACS solution syngo.plaza
* The information about this product is being provided for planning purposes. The product is pending 510(k) review, and is not yet commercially available.
Magnetic Resonance
What if MRI was this easy?
Get ready for a new vision in MRI. Now anyone, regardless of experience level or complexity of patient need, can realize the total power of MRI. And throughput is accelerated like never before. It’s a partnership that will help redefine productivity - and transform your day.
Get all details about Magnetom Aera and Skyra
Interventional Radiology
Did you know that cancer therapy is changing?
Each year, more than 10.6 million patients are diagnosed with cancer worldwide. Many cancer patients develop metastases, which are largely not surgically treatable. Until now.
With image-guided solutions to support interventional oncology, Siemens is helping physicians to set new standards in minimally-invasive cancer care. The Artis zee family and its advanced imaging applications, offer superb support for minimally invasive treatments – the treatments of choice for patients that cannot be operated.
Get all details about image-guided solutions for interventional oncology
Computed Tomography
Iterative Reconstruction in Image Space - IRIS
As dose reduction has continued to be given top priority within Siemens Healthcare, assuring both patients and medical personnel the best in medical care with the least possible risk, we are now introducing another low dose solution.
Once again Siemens has set the benchmark on low dose imaging with the introduction of iterative reconstruction. With IRIS, the Siemens high-end SOMATOM® Definition scanners deliver excellent diagnostic image quality with levels of dose lower than ever before. With IRIS, up to 60 % additional dose reduction can be achieved in a wide range of daily routine CT applications.
Get all details about IRIS
In support of these innovations we are highlighting our continued comprehensive technical and clinical service offerings with our complete portfolio.
Molecular Imaging
Delivering the ultimate power of Molecular Imaging
The focus of the Molecular Imaging exhibit will be our powerful PET•CT imaging solution, starting with the state-of-the art imaging capabilities of the Biograph mCT, the world’s first molecular CT. Designed to help you maximize your resource utilization with shared PET and CT services, it also helps deliver a better return-on-investment than with a dedicated CT. Add our new imaging software that redefines PET•CT reading and a diverse portfolio of biomarkers from PETNET Solutions, and you’ll see how Siemens is delivering powerful molecular imaging solutions to your radiology suite.
Get all details about all Molecular Imaging innovations at RSNA
Ultrasound
Innovations that take your diagnostic confidence to the next level
Siemens Ultrasound RSNA highlights include significant advancements in Tissue Strain Analytics, contrast agent imaging and new volume applications for OB/GYN on the Siemens ACUSON S2000™ ultrasound platform; expanded clinical applications for the ACUSON® X300™ ultrasound system, Premium Edition (PE) including contrast agent* imaging; and the revolutionary ACUSON S2000™ Automated Breast Volume Scanner (ABVS).
Siemens Ultrasound Symposium at RSNA 2009
New Dimensions in Ultrasound
Hyatt Regency, McCormick Place Hotel, Chicago, IL
Sunday, November 29, 6:00-8:00 pm
* At the time of publication, the U.S. Food & Drug Administration has cleared ultrasound contrast agents only for use in LVO. Check the current regulation for the country in which you are using this system for contrast agent clearance.
Breast Care Solutions
You think breast care goes beyond 2D mammography?
Then invest in the future and be part of breast care going 3D. Feel the excitement of new dimensions in mammography and ultrasound, and you can be sure that not only your patients will feel the difference. This new level of imaging will define a new level of workflow for you.
Get all details about breast care solutions
Digital Radiography
Ysio – as individual as your routine
Ysio is a digital radiography solution that can be tailored exactly to the customers’ routine. It’s available in a variety of combinations: as a wall stand with an integrated detector; a wall and table system with a wireless detector (wi-D) or even as a 2-detector solution. The handling of the wi-D is highly flexible and versatile: the imaging source can be positioned right to the patient.
New functions like the optional Ortho acquisition or the management of rejected images with reject analysis will be shown.
Get all details about Ysio
Fluoroscopy
AXIOM Luminos dRF – the 2-in-1 solution for fluoroscopy and radiography
AXIOM Luminos dRF is a fully digital fluoroscopy system with optimal patient access and a large 43 cm x 43 cm dynamic flat detector. It covers both areas of fluoroscopy and radiography and therefore accommodates high patient throughput for both types of exams.
AXIOM Luminos dRF can now optionally be combined with Ysio options, including the wireless detector (wi-D), the ceiling-suspended tube with MaxTouch user interface and the Bucky wall stand – offering virtually limitless projection flexibility.
Get all details about AXIOM Luminos dRF
Surgery
Innovations in image guided surgery: Planning, imaging and navigation
Surgeons are increasingly relying on advanced diagnostic imaging tools and innovative clinical software applications for precise pre-operative planning and intraoperative navigation to improve their clinical outcomes. These image guided surgery solutions improve surgical workflows by making operations more accurate and more efficient - and, in turn, support a faster healing process.
Get all details about image guided surgery
Oncology Care
Fighting cancer – fast and focused
Cancer needs a determined fight. We are convinced that successful radiation therapy calls for the optimal resultant of speed and precision. Speed alone at the cost of precision means to unacceptably increase the chance of affecting healthy surrounding tissue. And precision alone at the cost of speed means to lose short treatment times, high patient throughput, and a convenient patient experience.
That’s why our radiation therapy solutions aim to give you the optimum of both, an intelligent balance of speed and precision. Together we are fighting cancer.
Get all details about Oncology Care
Healthcare Lighting
Esprit – Efficiency – Excellence
An optimized lighting concept around the modality is an efficient solution, to create a soothing healthcare environment. Light, color, sound and visuals help to ease stress and anxiety. Favorable lighting conditions and attractive interior design strongly influence the well-being of patients and the daily work efficiency.
Get all details about Healthcare Lighting
Proven Excellence – Sustainable Impact
Going green from all angles
Refurbishing preowned medical equipment with high quality standards is like giving these systems a second life. The environmentally friendly refurbished systems from Siemens Healthcare, manufactured under the Proven Excellence program, will now be combined with a plan aimed at breathing second life into the ecosystem by aiding in reforestation efforts. Combating harmful carbon emissions from two angles make this campaign a truly unique green solution in Siemens’ environmental protection portfolio.
Get all details about sustainable impact for the environment
Visit the Experience Lounge at the Siemens booth to discover more about innovative applications.
Follow guided step-by-step demos and experience the ease of use of featured syngo applications.
Our new imaging solution will change the way multimodality reading of clinical images is performed. Discover your way around it in minutes.
Dive into our innovative syngo applications in Computed Tomography, Magnetic Resonance and Radiography imaging. Enjoy syngo in action.
Plan your visit to the Siemens Experience Lounge for a live discovery. You don’t want to miss this opportunity.
We look forward to meeting you there!
Location
Chicago, IL, McCormick Place
Lakeside Center, Hall D, Booth #825
| Sun, Nov 29 | Mon, Nov 30 | Tue, Dec 1 | Wed, Dec 2 | Thur, Dec 3 | |
|---|---|---|---|---|---|
| 10:30 |
MR Orthopedics Orthopedic Imaging – Reading using new solution |
Radiology The use of Computer Aided Detection (CAD)* in chest X-rays |
MR Orthopedics Orthopedic Imaging – Reading with new solution |
MR Angiography syngoâ TimCT & syngo TWIST – reading with new solution |
|
| 11:30 |
CT Cardiology Reading Coronary CTA datasets using new solution |
CT Colonography Reading CT Colonography datasets using new solution |
MR Angiography syngo TimCT & syngo TWIST – reading with new solution |
CT in Acute Care Reading polytrauma and TRO datasets using new solution |
CT Colonography Reading CT Colonography datasets using new solution |
| 12:30 |
MR Neurology syngo ASL – reading Brain Imaging with new solution |
MR Angiography syngo Native Non Contrast MRA |
CT Angiography Reading CTA datasets using new solution |
Radiology The use of Computer Aided Detection (CAD)* in chest X-rays |
Radiology The use of Computer Aided Detection (CAD)* in chest X-rays |
13:30 |
CT Angiography Reading CTA datasets with new solution |
CT Neurology Reading of stroke and angio datasets using new solution |
MR Oncology syngo TimCT – Oncology case reading using new solution |
CT Cardiology Reading Coronary CTA datasets using new solution |
End |
14:30 |
MR Oncology syngo TimCT Oncology – Reading using new solution |
MR Neurology Whole Spine Imaging – Reading using new solution |
CT Dual Energy Reading of Dual Energy datasets |
MR Neurology Diffusion Tensor Imaging and syngo Tractography |
|
| 15:30 |
CT Oncology Reading oncology datasets using new solution |
Radiology The use of Computer Aided Detection (CAD)* in chest X-rays |
MR Neurology fMRI in pre-surgical planning |
CT Oncology Reading oncology datasets using new solution |
|
| 16:30 |
End |
End |
End |
End |
* The information about this application is being provided for planning purposes. The solution is work in progress and is not yet commercially available. Not available for sale in the U.S.
The information about these devices is provided for planning purposes, as these are pending the necessary regulatory clearances and not commercially available.