syngo.via. Images, my way.
Introducing the new imaging software.
Introducing the new imaging software.
The syngo.via User Meeting provides a unique opportunity to discover clinical cases, applications and workflows through best practice sharing during either hands-on sessions or live demonstrations.
Register now
syngo.via automatically prepares my cases for reading and guides me step-by-step – tailored to the individual disease.
With syngo.via images are on the fast track. They are available anywhere2 even on my mobile device3 so I can easily share them with colleagues and patients – wherever I am.
With the Siemens IT Care Plan syngo.via offers services that fit my needs. It helps to optimize my investment for years to come.
1 syngo.via can be used as a stand-alone device or together with a variety of syngo.via-based software options which are medical devices on their own rights. These products are pending regulatory clearance in some countries and therefore not yet commercially available in all countries.
Usage of syngo.via in operating room or for an emergency case requires customer to provide respective emergency measures in case of non-availability of system or network.
2 Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.
3 Diagnostic reading requires a medical grade screen. Observe country specific regulations for usage of mobile devices.
My cases - ready.
syngo.via automatically prepares my cases for reading and guides me step-by-step – tailored to the individual disease.
Ready to review
When opening a case, images are already prepared and presented in the application needed, sorted in the preferred viewing layout, and preprocessed for the individual disease.
Ready to read
With syngo.via I can easily follow a structured workflow. All measurements and findings are automatically tracked and listed – which helps ensure that all data is available when needed.
Ready to report
With syngo.via, I can create disease-specific reports quickly.
My images – networked.
With syngo.via images are on the fast track. They are available anywhere2 even on my mobile device3 so I can easily share them with colleagues and patients – wherever I am.
Networked for speed
Sent from modalities of all major vendors, images are instantly on my screen – at a reading workplace, in a different department, in my office, at home2...
If I use syngo.plaza PACS, they are available in syngo.via3 without a single click.
Networked for mobility
Images are available anywhere2 – using a Web browser or an app for a mobile device3. I can access them securely, share them with colleagues, and show them to patients.
My needs - anticipated.
With the Siemens IT Care Plan syngo.via offers services that fit my needs. It helps to optimize my investment for years to come.
Anticipated innovation
I can easily access new applications to expand my clinical portfolio and stay at the edge of innovation.
Anticipated availability
Whether it’s about applications, workflow, or IT – I may have professional support from one partner, whenever it fits my schedule.
Anticipated cost control
Because of clear service agreements I benefit from foreseeable costs, full planning security, and long-term system profitability. That’s peace of mind!
1syngo.via can be used as a stand-alone device or together with a variety of syngo.via-based software options, which are medical devices in their own rights.
2 Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.
3 Diagnostic reading requires a medical grade screen. Observe country specific regulations for usage of mobile devices.
Angiography
For interventional imaging syngo.via1 provides an ideal solution for multi-lab image management. It brings diagnostic imaging information from other diagnostic modalities directly into the interventional suite. The multi-modality applications on syngo.via allow access to your planning and measurements where you need them. Besides interventional results can be distributed to where you need them.
more Information
Radiography and Fluoroscopy
A large amount of diagnostic results are generated with radiography and fluoroscopy systems. These results can be easily distributed to where you need them with syngo.via, allowing for reference with multi-modality images as well. Besides, applications such as syngo CXR CAD on syngo.via provide support in the detection of lung nodules on chest examinations. The results can be reviewed from any client location, giving you convenient access and additional support in the diagnostic process.
Computed Tomography
It does not matter if you acquire a small or huge amount of CT images. No need to search for previous series or results anymore. You do not have to worry about preparing your CT cases for reading.
syngo.via helps you to save time!
From patient registration up to distributing the report.
Experience the huge application portfolio from CT that supports you
in generating a fast and reliable diagnosis!
Magnetic Resonance
Every day, your MRI systems provide rich diagnostic information. However, we know that time for transforming it into high-quality diagnoses is short.
Our goal? Faster and easier ways to process, read, and share images. Our answer? syngo.via, the new imaging software. Your datasets are where you need them. Your images are sorted. Your cases are prepared. Your tools are at your fingertips - for both routine and advanced MR readings. Your steps are guided the way you want.
So you can focus on what really matters: images, cases, and patients.
more Information
Oncology
For a facility to be successful, it is essential to maintain the highest possible diagnostic accuracy using a fast and efficient oncology workflow.
The unique combination of syngo.via innovative features and applications offers the speed and accuracy needed for oncology reading. Whether CT, MR or PET•CT, syngo.via processes images from multiple modalities and eases your daily routine and clinical workflow. The software may be used anywhere2, anytime – further enhancing your flexibility while promoting faster and better patient care.
more Information
PET and CT
syngo.via redefines PET and CT reading with revolutionary ease of use – anywhere. It includes a diverse selection of advanced applications designed for specific clinical applications in oncology, cardiology or neurology. This new client server and image management solution offers the PET and CT user unparalleled image access, convenience and workflow efficiency
more Information
Service
Support along the entire life cycle
syngo.via is your new software for easy image reading, processing, and sharing. Creating a network that goes beyond your departmental boundaries. The exciting experience in efficiency and ease-of-use is complemented throughout the life cycle.
How? By enabling you to keep your syngo.via core functionality and applications state-ofthe-art – automatically. By providing services that mirror your needs – and your workflow. By helping to make budget planning easy – with predictable costs.
Altogether, the syngo.via service and support concept lets you enjoy peace of mind and focus on your core business.
more Information
1syngo.via can be used as a stand-alone device or together with a variety of syngo.via-based software options which are medical devices on their own rights. These products are pending regulatory clearance in some countries and therefore not yet commercially available in all countries.
Usage of syngo.via in operating room or for an emergency case requires customer to provide respective emergency measures in case of non-availability of system or network.
2 Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.
January| Name | Date | City, Country |
|---|---|---|
| Arab Health | 23.01. - 25.01.2012 | Dubai, United Arab Emirates |
| IRIA- Annual Conference of Indian Radiological & Imaging Association | 23.01. - 25.01.2012 | Hyderabad, India |
February| Name | Date | City, Country |
|---|---|---|
| HIMSS - Healthcare Information and Management Systems Society | 21.02. - 23.02.2012 | Las Vegas, USA |
March| Name | Date | City, Country |
|---|---|---|
| ECR - European Congress of Radiology | 01.03. - 05.03.2012 | Vienna, Austria |
| China Med | 23.03. - 25.03.2012 | Beijing, China |
| ACC- American College of Cardiology | 24.03. - 27.03.2012 | Chicago, USA |
April| Name | Date | City, Country |
|---|---|---|
| DGK -Deutsche Kardiologie- und Kreislaufforschung | 11.04. - 14.04.2011 | Mannheim, Germany |
| ITEM - International Technical Exhibition of Medical Imaging | 13.04. - 15.04.2012 | Yokohama, Japan |
| Vision | 22.04. - 25.04.2012 | Salt Lake City, USA |
| conhIT- IT- Messe & Dialog im Gesundheitswesen | 24.04. - 26.04.2011 | Berlin, Germany |
May| Name | Date | City, Country |
|---|---|---|
| DRK- Deutscher Röntgenkongress | 16.05 - 19.05.2012 | Hamburg, Germany |
June| Name | Date | City, Country |
|---|---|---|
| SIIM | 07.06. - 10.06.2012 | Orlando, USA |
| ASE - American Society of Echocardiography | 30.06. - 03.07.2012 | National Harbour, USA |
July| Name | Date | City, Country |
|---|---|---|
| Innovations for Imaging | 18.07. - 21.07.2012 | Orlando, FL, USA |
| 2nd syngo.via User Meeting | 23.07. - 25.07.2012 | Cambridge, USA |
August| Name | Date | City, Country |
|---|---|---|
| Innovations for Healthcare IT | 12.08. - 15.08.2012 | Baltimore, USA |
| ESC - European Society of Cardiology Congress | 25.08. - 29.08.2012 | Munich, Germany |
| AOCR - Asian Oceanian Congress of Radiology | 30.08. - 02.09.2012 | Sydney, Australia |
October| Name | Date | City, Country |
|---|---|---|
| HAKM- Healthcare Annual Kick-off Meeting - SY Sales Meeting | 03.10. - 06.10.2012 | Barcelona, Spain |
| JFR- Journées Françaises de Radiologie | 19.10. - 23.10.2012 | Paris, France |
| TCT- Transcatheter Cardiovascular Therapeutics | 22.10. - 27.10.2012 | Miami, FL, USA |
November| Name | Date | City, Country |
|---|---|---|
| MEDICA | 14.11. - 17.11.2012 | Düsseldorf, Germany |
| RSNA- Radiological Society of North America | 25.11. - 30.11.2012 | Chicago, USA |
This section includes latest press material about syngo.via. Please feel free to download any material for editorial usage.
Please click on the link below to get access to the press release, backgrounder and pictures.
syngo.via Press Information