The SOMATOM Definition AS+ with FAST CARE is the latest and most advanced Single Source CT system from Siemens offering outstanding image quality in every clinical field.
But delivering high quality imaging is not everything anymore in order to be the Champion in Single Source CT. Simply compare it to a professional sports team: The key to winning championships is to have the whole team work in perfect unison and not to rely just on the qualities of an individual player.
In CT, this resembles the unique combination of the SOMATOM Definition AS+ with the new FAST CARE Technology Platform. It allows for high quality imaging while taking care of utilizing every potential to reduce radiation dose and at the same time raise your patient-centric productivity.
Find out what defines a true Champion in Single Source CT with the following five criteria to maximize outcome and minimize dose.
Criteria #1: Complete Dose Protection
Can you optimize all relevant dose parameters (including kV) automatically?
Yes, with CARE Dose4D and CARE kV.
With the unique combination of CARE Dose4D and CARE kV both, the adjustment of the tube current and the setting of the optimum voltage, are fully automized based anatomy of the indivual patient. The result is an optimized contrast to noise ratio for higher image quality with complete dose protection for a vast majority of examinations.
Criteria #2: Iterative Reconstruction in Clinical Routine
Can you routinely use iterative reconstruction, even if the reconstruction
speed is critical?
Yes, with SAFIRE* or IRIS and the FAST IRS.
Iterative reconstruction (IR) methods like IRIS or SAFIRE, allow significant dose reduction or image quality improvement. But up to now, they were limited by the available computational power and resulting recon performance. Our new image reconstruction systems (IRS), esp. the FAST IRS, were specificly designed to fully support IR delivering a recon performance of up to 20 frames/sec. Now, also time crucial environments like Acute Care can benefit from IR, making the full potential IR, esp. of raw-data based IR provided by SAFIRE, accessible for clinical routine.
Criteria #3: Avoiding Patient Exclusions
Can you scan virtually every patient, even up to a body size of 2 meters, 300 kg and 78 cm body diameter?
Yes, with a bore size of 78 cm, a 100 kW generator and a table with 2 m scan range and optional 300 kg table weight capacity.
With the SOMATOM Definition AS, our goal was to create a scanner that is actually opens CT for every patient and addresses the versatile needs of physicians. The a unique composition of scanner design and functionalities overcomes limitations posed by conventional CT systems. The combination of a 78 cm bore diameter, 2 meter scan range and optional load capacity of more than 300 kg with the exceptional capabilities of FAST CARE to fully utilize the 100 kW generator power, virtually avoids patient exclusions, making the SOMATOM Definition AS the ideal single source scanner to open CT for all patiens.
Criteria #4: 3D Guided CT Interventions
Can you perform interventions with realtime 3D guidance and without leaving your patient?
Yes, with the Adaptive 3D Interventional Suite.
To thoroughly prepare and perform complex interventions a lot of expertise and experience is required. Here, 3D-guided interventions support you with a more accurate overview of your needle position and surrounding organs. Enhancements like auto needle tracking, speed up the workflow by consistantly providing the right view of the needle and eliminating artifacts caused by the needle material. In addition, the unique iControl offers the freedom to handle the entire procedure without ever leaving your patient’s side. All of this makes your interventional procedures easier and more accurate, while reducing procedure time.
Criteria #5: Workflow Optimization and Automatization
Can you automatically label and prepare spine recons to enable faster clearance of spine trauma patients?
Yes, with FAST Spine.
Workflow efficiency is key, especially in time crucial environments like Acute Care. In spine trauma cases for example, it is essential to have most accurate imaging of the vetebrae to avoid missing relevant injuries, but without no loss of time as every second counts for these patients. FAST Spine solves this by automatically providing anatomically orientated recon ranges and automatic labeling of vertebrae and discs. Like this, all FAST (Fully Assisting Scanner Technologies) features of the unique FAST CARE Platform make time-consuming and complex procedures faster, more intuitive and less prone to errors.