ECR 2012
Images, leading the way.
March 1 - 5, 2012
Vienna, Austria
Images, leading the way.
March 1 - 5, 2012
Vienna, Austria
Focus topics around ECR 2012
Fighting breast cancer requires a holistic approach that addresses every step of the breast care continuum – from screening to diagnosis and therapy, to after care. With our commitment to raise awareness on the topic of breast cancer we have again initiated the Breast Care Day, 2012 together with Bayer Healthcare.
Learn more
Siemens Healthcare is introducing a further initiative to broaden access to high-grade healthcare: Accessible Innovations. Accessible Innovations characterize those products that enable access to leading and innovative imaging technologies with a surprisingly attractive price-performance ratio. These products stand out not only thanks to their excellent image quality but also due to usability and a reduced total cost of ownership (TCO). Find out more about this initiative and which products are characterized as being Accessible Innovations.
Learn more
When does the world make a statement against breast cancer?
Siemens has initiated a campaign to raise awareness on the topic of breast cancer. Part of this commitment is the Breast Care Day at the ECR 2012 in Vienna.
| Satellite Symposium organized by Siemens Healthcare | |
|---|---|
| Thursday, March 1 10:30 - 11:30 Studio 2012, Level O1 |
3D Tomosynthesis - Opportunities for Breast Cancer Imaging![]() |
Click here for all symposia details
| 3D Tomosynthesis - Opportunities for Breast Cancer Imaging | |
|---|---|
Time |
|
Moderator |
Thomas Mertelmeier, Erlangen, Germany |
Agenda |
|
| Lunch Symposium organized by Siemens Healthcare | |
|---|---|
| Thursday, March 1 12:00 - 13:30 Studio 2012, Level O1 |
Imaging for Breast Cancer Therapy Planning, Execution and Control![]() |
Click here for all symposia details
| Imaging for Breast Cancer Therapy Planning, Execution and Control | |
|---|---|
Time |
|
Moderator |
Jörg Barkhausen, Lübeck, Germany |
Agenda |
|
| Hands-on Workshop organized by Siemens Healthcare | |
|---|---|
| Thursday, March 1 14:00 - 15:30 Siemens Experience Lounge in the Austria Center Vienna, Entrance Level |
3D Breast Tomosynthesis![]() |
Click here for all Hands-on Workshop details
During this Hands-on Workshop you will learn on a case based demonstration how the evaluation of 2D mammography versus 3D Digital Breast Tomosynthesis (DBT) is being performed. Approximately 20 clinical DBT cases acquired on a Siemens MAMMOMAT Inspiration will be demonstrated on a Siemens syngo MammoReport breastcare workplace. You will get familiar with DBT reading and useful tomosynthesis reading tools.
Thursday March 1, 14:00 - 15:30
| Panel Discussion | |
|---|---|
| Thursday, March 1 14:30 - 16:00 Studio 2012, Level O1 |
Impact of breast MRI on Therapy Decisions and Therapy Outcome![]() |
Click here for all Panel Discussion details
| Impact of breast MRI on Therapy Decisions and Therapy Outcome | |
|---|---|
Time |
|
Moderator |
Francesco Sardanelli, Italy |
Speaker |
|
Participants |
Michael Gnant , Vienna, Austria Werner A. Kaiser, Jena, Germany Filippo Montemurro, Turin, Italy |
| Hands-on Workshop organized by Siemens Healthcare | |
|---|---|
| Thursday, March 1 16:00 - 17:30 Siemens Experience Lounge in the Austria Center Vienna, Entrance Level |
MR Breast Reading and Reporting![]() |
Come by our booth and explore our innovations in Magnetic Resonance, Computed Tomography, Ultrasound, Radiography, and Molecular Imaging.
Cutting edge imaging technology with an excellent price-performance ratio
Siemens Healthcare is introducing a further initiative to broaden access to high-grade healthcare: Accessible Innovations. Accessible Innovations characterize those products that enable access to leading and innovative imaging technologies with a surprisingly attractive price-performance ratio. These products stand out not only thanks to their excellent image quality but also due to usability and a reduced total cost of ownership (TCO). Find out more about this initiative and which products are characterized as being Accessible Innovations.
MAGNETOM Spectra - The key to 3T
A system that offers unprecedented access to 3 Tesla magnetic resonance imaging? The answer is MAGNETOM Spectra1. It’s the key to a new scope of image and healthcare quality for patients. It’s the key to a new level of usability and diagnostic confidence for physicians. And, it’s the key to ensure premium patient care at an attractive total cost of ownership for radiologists.
If access is what you are looking for, find out all about it at ECR 2012.
Learn more
SOMATOM Perspective - Enter the Business Class in CT
The new SOMATOM Perspective2 is the first high-end CT scanner that addresses the business requirements of modern healthcare. The business class CT scanner is loaded with innovative technologies such as the unique eMode, designed to actively optimize financial performance. At the same time the SOMATOM Perspective helps to extend the clinical portfolio with - added comfort and ease.
ACUSON S1000™ - Premium Performance. Exceptional Value.
The ACUSON S1000™ ultrasound system3 expands access to premium imaging at an exceptional cost of ownership. This system encompasses state-of-the-art ultrasound technology, stellar imaging performance, and versatile applications to provide better patient care.
Learn more
1 The MAGNETOM Spectra is still under development and not commercially available yet. Its future availability cannot be ensured.
2 SOMATOM Perspective is under FDA review, and is not commercially available in the US.
3 The ACUSON S1000 is not commercially available in all countries. Contact your local Siemens organization for further details.
Magnetic Resonance
MAGNETOM Spectra - The key to 3T
A system that offers unprecedented access to 3 Tesla magnetic resonance imaging? The answer is MAGNETOM Spectra1. It’s the key to a new scope of image and healthcare quality for patients. It’s the key to a new level of usability and diagnostic confidence for physicians. And, it’s the key to ensure premium patient care at an attractive total cost of ownership for radiologists.
If access is what you are looking for, find out all about it at ECR 2012.
Learn more
MRI intelligence for therapy
MAGNETOM Combi Suite2 brings MRI intelligence of MAGNETOM Aera and MAGNETOM Skyra to therapeutic procedures – for neurosurgery, cardiovascular interventions, and even radiation therapy planning. Integrating MRI into therapeutic workflows, MAGNETOM Combi Suite offers a new level of confidence. MRI intelligence helps broaden your clinical scope, expands your business with new opportunities, and lets you take bold steps in therapy delivery and science. The enabler of the MAGNETOM Combi Suites for neurosurgery and cardiovascular interventions, the dedicated Combi Dockable Table2, smoothly transfers your patient to and from the MRI system with one single transfer – robust, safe, and flexible.
Learn more
Computed Tomography
SOMATOM Definition Edge - The Reference in Single Source CT The SOMATOM Definition Edge1 will be equipped with the revolutionary Stellar Detector, which is designed to minimize electronic noise to allow increased spatial resolution. The SOMATOM Definition Edge will also be enhanced with Single Source Dual Energy scan mode. SOMATOM Perspective - Enter the Business Class in CT The new SOMATOM Perspective2 is the first high-end CT scanner that addresses the business requirements of modern healthcare. The business class CT scanner is loaded with innovative technologies such as the unique eMode, designed to actively optimize financial performance. At the same time the SOMATOM Perspective helps to extend the clinical portfolio with - added comfort and ease.
See all products & solutions in Computed Tomography
1 SOMATOM Definition Edge is under development, and is not commercially available in the US.
2 SOMATOM Perspective is under FDA review, and is not commercially available in the US.
Ultrasound
ACUSON S1000™ - Premium Performance. Exceptional Value.
The ACUSON S1000™ ultrasound system1 expands access to premium imaging at an exceptional cost of ownership. This system encompasses state-of-the-art ultrasound technology, stellar imaging performance, and versatile applications to provide better patient care.
Learn more
See all products & solutions in Ultrasound
ACUSON S3000™ - Premium Performance. Innovative Technology.
The ACUSON S3000™ ultrasound system2 breaks new ground in ultra-premium performance, by offering one click eSie Fusion™ imaging3 that enables the fusion of computed tomography (CT) volumes with real-time ultrasound auto-registration in seconds. This system also offers multi-modality review3 for convenient import and side-by-side comparison.
Learn more
See all products & solutions in Ultrasound
1 Not commercially available in all countries. Contact your local Siemens organization for further details.
2 510(k) pending. Not commercially available.
3 Works-in-Progress.
Radiography
Multix Fusion - Fits your needs. Fits your budget.
The brand-new Multix Fusion* solves the challenge of meeting your needs within your budget. It fits your needs as regards ease of use, image quality, dose reduction, efficiency, speed, and versatility with the excellence you expect from Siemens. It fits your budget in terms of total cost of ownership, patient throughput, and return on investment. Multix Fusion is designed for routine radiography and can be tailored to your requirements, today and in the future. Analog or digital, with an upgrade path to digitize whenever you decide. In short, it's an investment that fits.
Learn more
See all products & solutions in Radiography
* Under development. Not available for sale in the U.S.
Molecular Imaging
Introducing the new Biograph mCT™ - Quantification redefined. Accurate and reproducible results. Without question.
Now you can detect, characterize and monitor the tiniest cancer lesions with reproducible quantification, making cancer treatment more cost effective. Now you can quantify absolute myocardial blood flow, making more accurate treatment decisions, minimizing risk to your patients. Now you can potentially quantify amyloid deposits in the brain, making dementia diagnosis possible, slowing disease progression.
For the first time, you're able to rely on molecular imaging with quantification that is accurate and reproducible. For results that will redefine clinical decision making. The confirmation you need for more diagnostic certainty and more informed treatment planning. Study after study. Scan after scan. Without question.
Learn more
See all products & solutions in Molecular Imaging
Fluoroscopy
The new Luminos dRF - The only 2-in-1 system with Human Touch Technology
Siemens championed the world’s first 2-in-1 system for radiography and fluoroscopy – Luminos dRF. Driven by our passion for innovation we introduce: The new Luminos dRF with Human Touch Technology* – building on a winning team and striving to reach your goals in image quality, flexibility, efficiency and security in your investment.
Learn more
See all products & solutions in Fluoroscopy
* This product does not yet have a certificate of conformity. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.
Healthcare Consulting
Act on Radiology - For excellent processes in Radiology
With Act on Radiology, Siemens has created a new consulting approach specifically focused on process improvement of the radiology department. Based on a systematic model, encompassing international standards, clinical guidelines, the latest scientific results and clinical best practice expertise, Act on Radiology rates the maturity level of complex clinical processes on a scale of 1 to 5. Derived from this analysis, Act on Radiology offers specific optimization opportunities, focused on improving the radiology-associated workflows in your clinical environment.
Learn more
Healthcare IT
syngo.via - Images, my way 1 syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own rights. Not all applications are commercially available in all countries. Please contact your local Siemens organisation for further details.
The new version VA111 of syngo.via allows you to diagnose cases and share results your way. syngo.via now supports even more imaging modalities and the number of specialized clinical applications has more than doubled to an amazing 62. With version VA11 we open up a broad range of clinical fields and new use cases making syngo.via a one-of-a-kind solution. syngo.via - efficiency and ease of use in routine 3D reading and advanced visualization anywhere.
Learn more
syngo.plaza - Increase your Reading Efficiency
syngo.plaza is the PACS for the clinical routine that supports reading any dimension from 2D to 4D. The latest version features an increased loading performance, which helps master the increasing amount of large studies. It gives the possibility of virtualized availability on mobile devices2 for access from anywhere3 and supports central application management4 to reduce complexity and costs.
Learn more
See all products & solutions in Healthcare IT
2 This application is not for diagnostic use. Please refer to your sales representative whether the product is available for your country.
3 Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.
4 syngo.plaza VA20C and Citrix XenApp 6.0 required
Interventional Imaging
syngo DynaCT 360 - The whole picture. With one sweep. In just 6 seconds.
At ECR 2012, Siemens is introducing new features to the Artis zeego, the only interventional imaging system on the market utilizing robotic technology. For the first time, an angiography system can rotate 360 degrees in just 6 seconds with the new syngo® DynaCT 360 application, which provides soft tissue images with a large field of view (35x25 cm, 13.8 x 9.9 inches). Large FoV, which is unique to Artis zee systems, is necessary to visualize the whole liver or other large organs during minimally invasive treatment and follow-up of tumors.
Learn more
The Future is Flexible - Join the Artis zeego Club
Also, Siemens is launching the Artis zeego Club for all Artis zeego users. The Artis zeego Club opens up new horizons, with privileged access to services and resources to enhance users’ experience. Members can benefit from dedicated support and assistance, complimentary software updates, a discussion board, articles and case reports and special monthly journal reports from clinical experts.
Learn more
See all products & solutions in Interventional Imaging
Mobile C-Arms
ARCADIS - tailored to your specific needs in surgery
ARCADIS stands for brilliant X-ray imaging in surgery. Suitable for a broad range of applications from vascular, gastroenterology or urology interventions to orthopedic, trauma, and spine surgery, these C-arms will help to improve your clinical outcome. All our ARCADIS systems comprise dedicated CARE features, which enable optimized image quality at lowest possible dose.
Learn more
See all products & solutions in mobile C-arms
Mobile X-ray Imaging
Mobilett Mira - The answer to your everyday challenges
With Mobilett Mira, Siemens takes digital mobile X-ray imaging to the next level and makes it even more diverse. Mobilett Mira offers high-end mobile X-ray technology - now with two detector solutions, tailored to the individual needs and budgets. The portable wireless detector addresses high-end hospitals with high patient throughput and the highest demands with regards to image quality; the portable wired detector addresses customers who do not want to compromise on high-end image quality but focus on a more affordable solution.
Both systems offer all the advantages of a state of the art Siemens mobile X-ray solution such as:
- one of the smalles footprints & easy maneuverability
- high image quality
- 180 degree rotatable swivel arm
- remote serviceability
In addition:
- Unique ever-ready design, which means that the system can also be operated when the batteries are depleted.
Learn more
See all products & solutions in Mobile X-ray
The wired detector might not be approved in some countries or, for other reasons, not yet be commercially available.
Options & Upgrades
Redefine your system with Siemens Options and Upgrades
As a Siemens customer you want to get the most out of your Siemens system. And sometimes the circumstances require you to even redefine your system. With Siemens Options and Upgrades this is possible, especially when there is no budget for a new system. We have options and upgrades for your system that helps you to keep pace with innovations and to keep your Siemens system state of the art during the whole product lifecycle.
See all our options and upgrades
Refurbished Systems
ecoline. Think economical, act ecological
Our cost efficient high quality eco systems for environmentally friendly healthcare are the results of our in-depth proven excellence process that distinguish us from many other competitors. Learn about our extensive process.
Learn more
See all products & solutions in Refurbished Systems
Women’s Health
You want to experience a new level of security in your diagnosis?
Then enter the third dimension with True 3D Breast Tomosynthesis*.
Discover how True 3D Breast Tomosynthesis overcomes the limitations of conventional mammography and gives you a new degree of confidence in your daily mammography routines! Don’t settle for uncertainty. Be sure.
Be sure you don't miss to visit our booth (Extension Expo A)
Visit our special sessions at ECR:
- Participate in our Satellite Symposium where clinical experts give an insight on their experiences with Digital Breast Tomosynthesis. Learn more
- Convince yourself by following case based demonstrations on the evaluation of 2D Mammography versus Digital Breast Tomosynthesis in our dedicated Hands‐on Sessions. Learn more
See all products & solutions in Women's Health
* Tomosynthesis is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.
Experience Lounge:
Hands-on Workshops with CME credits
Attend the Hands-on Workshops at our Experience Lounge to discover more about innovative applications in Computed Tomography, Magnetic Resonance, Molecular Imaging, and Breast Tomosynthesis. Learn from the experience of our well known clinical speakers.
The objective of the 1.5 hour workshops is to provide an update on state-of-the-art techniques for Computed Tomography, Magnetic Resonance, Molecular Imaging, and Breast Tomosynthesis. The courses will cover topics from image acquisition to post-processing, including guided step-by-step demos. Furthermore, experience the easy and intuitive features provided by syngo and syngo.via for multimodality reading of clinical images.
The workshops at the Siemens Experience Lounge are free of charge for registered attendees of the ECR 2012. Please note that only a limited number of seats is available on a first come – first serve basis.
Location: Siemens Experience Lounge in the Austria Center Vienna, entrance level.
Download location map[23 KB]
| Thur, Mar 1 | Fri, Mar 2 | Sat, Mar 3 | Sun, Mar 4 | |||
|---|---|---|---|---|---|---|
| |
08:30 - 10:00 |
3D Breast Tomosynthesis Andre Van Steen Leuven, Belgium |
CT – Oncology Anno Graser Munich, Germany |
|||
| |
10:30 - 12:00 |
Advanced Reading in PET•CT Alexander Cavallaro Erlangen, Germany |
Multimodal Prostate MRI Matthias Röthke Heidelberg, Germany |
10:00 - 11:30 |
CT - Colonography Thomas Mang Vienna, Austria |
|
| |
12:30 - 14:00 |
MRI / CT Modern MSK Imaging Christoph Rehnitz Heidelberg, Germany |
3D Breast Tomosynthesis Chantal Van Ongeval Leuven, Belgium |
12:00 - 13:30 |
MRI Breast Reading and Reporting Werner A. Kaiser Jena, Germany |
|
14:00 - 15:30 |
3D Breast Tomosynthesis Chantal Van Ongeval Leuven, Belgium |
14:30 - 16:00 |
Advanced Reading in PET•CT Alexander Cavallaro Erlangen, Germany |
CT - Dual Energy Ralf Bauer Frankfurt, Germany |
14:00 - 15:30 |
Advanced Reading in PET•CT Alexander Cavallaro Erlangen, Germany |
16:00 -17:30 |
MRI Breast Reading and Reporting Werner A. Kaiser Jena, Germany |
16:30 - 18:00 |
MRI in Acute Stroke Susanne Siemonsen Hamburg, Germany |
CT - Cardiology Matthias Kerl Frankfurt, Germany |
16:00 - 17:30 |
CT - Neurology Peter Schramm Göttingen, Germany |
3D Breast Tomosynthesis
During this Hands-on Workshop you will learn on a case based demonstration how the evaluation of 2D mammography versus 3D Digital Breast Tomosynthesis (DBT) is being performed. Approximately 20 clinical DBT cases acquired on a Siemens MAMMOMAT Inspiration will be demonstrated on a Siemens syngo MammoReport breastcare workplace. You will get familiar with DBT reading and useful tomosynthesis reading tools.
Thursday March 1, 14:00 - 15:30
Friday March 2, 08:30 - 10:00 (incl. breakfast)
Saturday March 3, 12:30 - 14:00
MRI Breast Reading and Reporting
Reliable reading and reporting is based on a standardized assessment of morphologic and dynamic enhancement criteria. Thus, sensitive and specific diagnosis is reached in short time thanks to the new MRI techniques. A prerequisite for this is an optimized imaging protocol. Based on more than 25 years of experience, we have developed a robust and fast imaging protocol including dynamic T1w and T2w sequences with an overall acquisition time of about 12 minutes. During this workshop we will discuss the challenges that radiologists face during MRI Breast examinations and then review several cases.
Thursday March 1, 16:00 - 17:30
Sunday March 4, 12:00 - 13:30
MRI / CT Modern MSK Imaging
In this workshop we will explain the management of patients, the modality of choice for different indications, the acquisition protocols and post-processing tools facilitating the diagnosis and improving the visualization of lesions. Among the cases presented, there are examples of dynamic CE MRI for the differential diagnosis of the giant cell tumors, 3D CT of scoliosis and corresponding MRI (3D CISS with MPR) for diagnosing tethering/syrinx etc…
Friday March 2, 12:30 - 14:00
MRI in Acute Stroke
This workshop will include basic information on stroke pathophysiology and the penumbra concept. We will present an overview of MR sequences and techniques relevant for imaging acute stroke. Furthermore recent guidelines for the interpretation of imaging findings will be described. Finally the analysis and evaluation of stroke MRI data on the Siemens Workstation will be practiced on few selected cases.
Friday March 2, 16:30 - 18:00
CT - Oncology
During this Hands-on Workshop you will learn how to optimize image quality as well as the differences between various criteria (RESIST, WHO) A case based demonstration will show you how the evaluation of oncologic datasets is being performed, using the CT Oncology Engine on syngo.via. You will have the opportunity to follow along through 2-3 cases by yourself on your own workplace.
Saturday March 3, 08:30 - 10:00 (incl. breakfast)
Multimodal Prostate MRI
This workshop focuses on providing practical information for structured reporting of multimodal MRI of the prostate including high-resolution TSE sequences, perfusion-weighted imaging, diffusion weighted imaging, and MR-spectroscopy. We will discuss recent reporting protocols and analyze prostate MRI in several cases with dedicated image analysis tools using Siemens workstations. At the end of the workshop, participants should be aware of:
CT - Dual Energy
During this Hands-on Workshop you will learn the physical principles of Dual Energy as well as case based demonstrations on how to evaluate Dual Energy datasets using syngo.via. You will have the opportunity to follow along by yourself the different post processing Workflows like: syngo.CT DE Direct Angio, syngo.CT DE Calculi Characterization, syngo.CT DE Virtual Unenhanced and syngo.CT DE Gout. You will have the opportunity to follow along through 2-3 cases by yourself on your own workplace.
Saturday March 3, 14:30 - 16:00
CT - Cardiology
During this Hands-on Workshop you will learn how to optimize image quality as well as the difference between the available scan modes. A case based demonstration will show you how the evaluation of a cardiac dataset is being performed using the CT Cardiovascular Engine on syngo.via. You will have the opportunity to follow along through 2-3 cases by yourself on your own workplace.
Saturday March 3, 16:30 - 18:00
CT - Colonography
During this Hands-on Workshop you will learn the principles of preparation and examination as well as case based demonstrations on how to evaluate CT Colonography datasets using the CT Oncology Engine on syngo.via. You will have the opportunity to follow along through two to three cases by yourself on your own workplace.
Sunday March 4, 10:00 - 11:30
CT - Neurology
During this Hands-on Workshop you will learn how to optimize image quality as well as criteria on Penumbra. A case based demonstration will show you how the evaluation of a CT Neuro dataset is being performed using the CT Neuro Engine on syngo.via. You will have the opportunity to follow along through 2-3 cases by yourself on your own workplace.
Sunday March 4, 16:00 - 17:30
| Satellite Symposium organized by Siemens Healthcare | |
|---|---|
| Thursday, March 1 10:30 - 11:30 Studio 2012, Level O1 |
3D Tomosynthesis - Opportunities for Breast Cancer Imaging![]() |
Click here for all symposia details
| 3D Tomosynthesis - Opportunities for Breast Cancer Imaging | |
|---|---|
Time |
|
Moderator |
Thomas Mertelmeier, Erlangen, Germany |
Agenda |
|
| Lunch Symposium organized by Siemens Healthcare | |
|---|---|
| Thursday, March 1 12:00 - 13:30 Studio 2012, Level O1 |
Imaging for Breast Cancer Therapy Planning, Execution and Control![]() |
Click here for all symposia details
| Imaging for Breast Cancer Therapy Planning, Execution and Control | |
|---|---|
Time |
|
Moderator |
Jörg Barkhausen, Lübeck, Germany |
Agenda |
|
| Lunch Symposium organized jointly by Siemens Healthcare and Bayer Healthcare | |
|---|---|
| Saturday, March 3 12:30 - 13:45 Room D1 |
Synergies in CT - for better patient care |
Click here for all symposia details| Synergies in CT - for better patient care | |
|---|---|
Time |
|
Moderator |
Joachim E. Wildberger, Maastricht, The Netherlands and Kyung Soo Lee, Seoul, Korea |
Agenda |
|
| Satellite Symposium organized by Siemens Healthcare | |
|---|---|
| Saturday, March 3 14:00 - 15:30 Room D1 |
Creating the future of MRI. |
Click here for all symposia details
| Creating the future of MRI. | |
|---|---|
Time |
|
Chairman |
Claus D. Clausen, Universitätsklinikum Tübingen, Germany |
Agenda |
|
| Lunch Symposium organized by Siemens Healthcare | |
|---|---|
| Sunday, March 4 12:30 - 13:30 Room L/M |
Pioneering Advances in Ultrasound |
Click here for all symposia details
| Pioneering Advances in Ultrasound | |
|---|---|
Time |
|
Agenda |
|