RSNA 2011
Images, leading the way.
Nov 27 - Dec 2
Chicago, IL, USA
Images, leading the way.
Nov 27 - Dec 2
Chicago, IL, USA
Focus topics around RSNA 2011
Get healthcare policy and reimbursement resources from Siemens and learn how we're advocating for faster, better, and more cost-effective healthcare.
Learn more
An innovation leader in dose reduction, Siemens introduces a web-based information platform, focused on dose education across modalities and clinical specialties. The scope reaches from radiation basics to innovative dose reduction approaches, and comprises multiple resources such as trainings, cases and protocols.
Learn more
Computed Tomography
SOMATOM Definition Edge - The Reference in Single Source CT The SOMATOM Definition Edge* will be equipped with the revolutionary Stellar Detector, which is designed to minimize electronic noise to allow increased spatial resolution. The SOMATOM Definition Edge will also be enhanced with Single Source Dual Energy scan mode. SOMATOM Perspective - Enter the Business Class in CT The new SOMATOM Perspective* is the first high-end CT scanner that addresses the business requirements of modern healthcare. The business class CT scanner is loaded with innovative technologies such as the unique eMode, designed to actively optimize financial performance. At the same time the SOMATOM Perspective helps to extend the clinical portfolio with - added comfort and ease.
* SOMATOM Definition Edge is under development, and is not commercially available in the US.
See all products & solutions in Computed Tomography
* SOMATOM Perspective is under FDA review, and is not commercially available in the US.
Ultrasound
ACUSON S3000™ - Bringing CT and MR to Ultrasound
Siemens' new ultra-premium ACUSON S3000™ ultrasound system* offers eSie Fusion**™ imaging technology that allows the automatic fusion of computed tomography (CT) volumes with real-time ultrasound via a single click. The system also features multi-modality review** capabilities allowing CT and/or MR images to be imported into the ultrasound system for a rapid, easy side-by-side comparison.
Learn more
See all products & solutions in Ultrasound
* 510(k) pending. Not commercially available.** Works-in-Progress.
Radiography
Multix Fusion - Fits your needs. Fits your budget.
The brand-new Multix Fusion* solves the challenge of meeting your needs within your budget. It fits your needs as regards ease of use, image quality, dose reduction, efficiency, speed, and versatility with the excellence you expect from Siemens. It fits your budget in terms of total cost of ownership, patient throughput, and return on investment. Multix Fusion is designed for routine radiography and can be tailored to your requirements, today and in the future. Analog or digital, with an upgrade path to digitize whenever you decide. In short, it's an investment that fits.
Learn more
See all products & solutions in Radiography
* Under development. Not available for sale in the U.S.
Molecular Imaging
Introducing the new Biograph mCT* - Quantification redefined. Accurate and reproducible results. Without question.
Now you can detect, characterize and monitor the tiniest cancer lesions with reproducible quantification, making cancer treatment more cost effective. Now you can quantify absolute myocardial blood flow, making more accurate treatment decisions, minimizing risk to your patients. Now you can potentially* quantify amyloid deposits in the brain, making dementia diagnosis possible, slowing disease progression.
For the first time, you're able to rely on molecular imaging with quantification that is accurate and reproducible. For results that will redefine clinical decision making. The confirmation you need for more diagnostic certainty and more informed treatment planning. Study after study. Scan after scan. Without question.
Learn more
See all products & solutions in Molecular Imaging
* The new Biograph mCT is pending 510k clearance, and is not yet commercially available in the US.
Fluoroscopy
Luminos Agile - A RADical new way in fluoroscopy
It is the first patient-side system with a dynamic flat detector, height-adjustable table and true dual use fluoroscopy and radiography capability. This system is so agile, you can achieve imaging excellence, simplify your workflow and expand your patient base.
Learn more
See all products & solutions in Fluoroscopy
Healthcare Consulting
Act on Radiology - For excellent processes in Radiology
With Act on Radiology, Siemens has created a new consulting approach specifically focused on process improvement of the radiology department. Based on a systematic model, encompassing international standards, clinical guidelines, the latest scientific results and clinical best practice expertise, Act on Radiology rates the maturity level of complex clinical processes on a scale of 1 to 5. Derived from this analysis, Act on Radiology offers specific optimization opportunities, focused on improving the radiology-associated workflows in your clinical environment.
Learn more
Healthcare IT
syngo.via - Images, my way * syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own rights. Some of these software options are still under development and not yet commercially available and their future availability cannot be ensured. Some are pending 510k review and not yet commercially available in the U.S.
The new version VA11* of syngo.via allows you to diagnose cases and share results your way. syngo.via now supports even more imaging modalities and the number of specialized clinical applications has more than doubled to an amazing 62. With version VA11 we open up a broad range of clinical fields and new use cases making syngo.via a one-of-a-kind solution. syngo.via - efficiency and ease of use in routine 3D reading and advanced visualization anywhere.
Learn more
syngo.plaza - Increase your Reading Efficiency
syngo.plaza is the PACS for the clinical routine. It delivers a wide array of functional benefits and clinical tools. It helps speed up reading thanks to its fast loading performance and knows when to call up 2D, 3D, or 4D applications. With the tools and layouts adapted to your daily needs, it easily becomes part of your individual working environment.
Learn more
See all products & solutions in Healthcare IT
Interventional Imaging
syngo DynaCT 360 - The whole picture. With one sweep. In just 6 seconds.
At RSNA 2011, Siemens is introducing new features to the Artis zeego, the only interventional imaging system on the market utilizing robotic technology. For the first time, an angiography system can rotate 360 degrees in just 6 seconds with the new syngo® DynaCT 360 application, which provides soft tissue images with a large field of view (35x25 cm, 13.8 x 9.9 inches). Large FoV, which is unique to Artis zee systems, is necessary to visualize the whole liver or other large organs during minimally invasive treatment and follow-up of tumors.
Learn more
The Future is Flexible - Join the Artis zeego Club
Also, Siemens is launching the Artis zeego Club for all Artis zeego users. The Artis zeego Club opens up new horizons, with privileged access to services and resources to enhance users’ experience. Members can benefit from dedicated support and assistance, complimentary software updates, a discussion board, articles and case reports and special monthly journal reports from clinical experts.
Learn more
See all products & solutions in Interventional Imaging
Magnetic Resonance
The definitive portfolio for MRI
With the MAGNETOM family, customers are able to keep their investments safe for the future, stay at the forefront of innovations and enhance human health. Now, the latest technology platform including Dot is in the pipeline for our MAGNETOM® Verio 3T and MAGNETOM Avanto 1.5T systems*. Dot (Day optimizing throughput) is the most comprehensive MRI workflow solution, which was introduced with MAGNETOM Aera and MAGNETOM Skyra. Three new Dot engines for more clinical indications are also in the pipeline complementing the existing seven Dot engines: Spine Dot Engine, Breast Dot Engine, and Large Joint Dot Engine*.
Learn more
TimTX TrueShape enabling syngo ZOOMit*
TimTX TrueShape is Siemens’ upcoming architecture for parallel transmit (pTX) technology. The intelligent usage of multiple, fully independent transmit channels will break ground for a range of outstanding new MRI applications. Based on this technology the first parallel transmit application syngo ZOOMit* is introduced. It will enable the user to zoom into a specific organ or even features of an organ.
Learn more
Mobile C-Arms
ARCADIS - tailored to your specific needs in surgery
ARCADIS stands for brilliant X-ray imaging in surgery. Suitable for a broad range of applications from vascular, gastroenterology or urology interventions to orthopedic, trauma, and spine surgery, these C-arms will help to improve your clinical outcome. All our ARCADIS systems comprise dedicated CARE features, which enable optimized image quality at lowest possible dose.
Learn more
See all products & solutions in mobile C-arms
Mobile X-ray Imaging
Mobilett Mira - Mobile. Digital. Wireless.
Mobilett Mira helps our customers to reach further than ever before in X-ray imaging: For our customer, that means mobility combined with: - simple operation - intelligent networking - uncompromised image quality - a high level of security and availability.
Experience Mobilett Mira!
Learn more
See all products & solutions in Mobile X-ray
Options & Upgrades
Redefine your system with Siemens Options and Upgrades
As a Siemens customer you want to get the most out of your Siemens system. And sometimes the circumstances require you to even redefine your system. With Siemens Options and Upgrades this is possible, especially when there is no budget for a new system. We have options and upgrades for your system that helps you to keep pace with innovations and to keep your Siemens system state of the art during the whole product lifecycle.
See all our options and upgrades
Refurbished Systems
ecoline. Think economical, act ecological
Our cost efficient high quality eco systems for environmentally friendly healthcare are the results of our in-depth proven excellence process that distinguish us from many other competitors. Learn about our extensive process.
Learn more
See all products & solutions in Refurbished Systems
Women’s Health
You think breast care goes beyond 2D mammography?
Then invest in the future and be part of breast care going 3D. Feel the excitement of new dimensions in mammography and ultrasound, and you can be sure that not only your patients will feel the difference. This new level of imaging will define a new level of workflow for you.
Learn more
See all products & solutions in Women's Health
Visit the Siemens Hands-on Workshops and our Ultrasound Symposium at RSNA 2011.
| Sun, Nov 27 | Mon, Nov 28 | Tue, Nov 29 | Wed, Nov 30 | |
|---|---|---|---|---|
| 10:30 am - 11:15 am |
Neuro MR (stroke) |
Advanced Quantification in Molecular Imaging |
CT Dual Energy |
CT FAST CARE |
| 11:45 am - 12:30 pm |
Advanced Quantification in Molecular Imaging |
CT Colonography |
MSK MR (knee examination) |
Oncology (Biograph mMR) |
| 01:15 pm - 02:00 pm |
CT Oncology |
Oncology (Biograph mMR) |
Advanced Quantification in Molecular Imaging |
Advanced Quantification in Molecular Imaging |
02:30 pm - 03:15 pm |
Cardiac MR (ventricle function) |
CT Cardiology |
Body MR (liver examination) |
CT Neurology |
06:00 pm - 08:00 pm |
Symposium: Pioneering Technologies in Ultrasound - Advancing Healthcare |
Get more details about all sessions:
Advanced quantification in Molecular Imaging
This guided hands-on session will provide you the opportunity to perform advanced quantification in a variety of molecular imaging applications and to experience how syngo.via supports your daily clinical PET•CT evaluation.
Sunday November 27, 11:45 am - 12:30 am
Monday November 28, 10:30 am - 11:15 am
Tuesday November 29, 1:15 pm - 2:00 pm
Wednesday November 30, 1:15 pm - 2:00 pm
Body MR (liver examination)
Dot engine and syngo.via: The participants will use the Abdomen Dot engine for the acquisition of a simulated abdomen examination. The auto-bolus detection in the Abdomen Dot engine allows precise acquisition timing for the contrast enhanced images. The post-processing and analysis of the images will be demonstrated in syngo.via*.
Tuesday November 29, 2:30 pm - 3:15 pm
* This syngo.via application is under development and is not available for sale in the U.S.
Cardiac MR (ventricle function)
Dot engine and syngo.via: The participants will use the Cardiac Dot engine for the acquisition of a simulated cardiac examination, followed by post-processing and analysis of data in syngo.via.
Sunday November 27, 2:30 pm - 3:15 pm
CT Cardiology
This workshop is dedicated to demonstrate the power of the CT Cardio-vascular Engine with syngo.via in cardiology imaging.
Monday November 28, 2:30 pm - 3:15 pm
CT Colonography
This session provides a hands-on experience on CT Colonography studies with the help of the CT Oncology Engine and syngo.via
Monday November 28, 11:45 am - 12:30 pm
CT Dual Energy
Have a hands-on experience of the unique Dual Energy Applications on syngo.via.
Tuesday November 29, 10:30 am - 11:15 am
CT FAST CARE
Learn how to utilize FAST CARE in order to reduce radiation dose.
Wednesday November 30, 10:30 am - 11:15 am
CT Neurology
Experience your possibilities with the CT Neurology Engine when it comes to stroke management.
Wednesday November 30, 02:30 am - 03:15 am
CT Oncology
Learn how to read oncology examinations with multiple timepoints using the CT Oncology Engine and syngo.via.
Sunday November 27, 1:15 pm - 2:00 pm
MSK MR (knee examination)
Dot Engine and syngo.via: The participants will use the Knee Dot engine to simulate the acquisition of both a 2D and 3D examination, including the inline Multi Planar Reconstruction in the 3D Knee Dot engine. Additional post-processing and analysis of the images will be performed in syngo.via.
Tuesday November 29, 11:45 am - 12:30 pm
Neuro MR (stroke)
Dot Engine and syngo.via: The participants will use the Neuro Dot engine, utilizing the auto align function which allows a more repeatable and precise positioning of the slices. Post-processing and analysis of the images will be done in syngo.via*.
Sunday November 27, 10:30 am - 11:15 am
* This syngo.via application is under development and is not available for sale in the U.S.
Oncology (Biograph mMR)
During this session the simultaneous acquisition will be demonstrated and clinical cases will be reviewed in syngo.via.
Monday November 28, 1:15 pm - 2:00 pm
Wednesdy November 30, 11:45 am - 12:30 pm
Watch impressions from RSNA
Walter Märzendörfer, CEO
Siemens Computed Tomography and Radiation Oncology
Chistoph Weber, MD
Amalie Sieveking Krankenhaus, Germany
João Carlos Costa
Diagnóstico por Imagem, Portugal
Richard D. White, MD
Ohio State University Medical Center, USA
David Melson, Manager
Imaging Informatics, BJC Health Care, USA
syngo.plaza
Nachiko Uchiyama, MD
National Cancer Center, Japan
syngo.via
James Busch, CEO
Specialty Networks, USA
syngo.plaza
James Busch, CEO
Specialty Networks, USA
Ricky Arbuckle
East Jefferson General Hospital, USA
Artis zeego
Randon L. Opp, MD
Kootenai Medical Center, USA
Biograph mMR
Vijay Patange, MD
Orlando Health, USA
Biograph mCT
Jerry Fröhlich
University of Minnesota, USA
Britta Fünfstück, CEO
Siemens Molecular Imaging
Marilyn Siegel, MD
Washington University School of Medicine, USA
Multix Fusion
Arpad Kallai, MD
Erzsebet Hospital, Hungary
Multix Fusion
L. Vijay Kumar, MD
Kamineni Hospitals, India
André Hartung, CEO
Siemens X-ray Products
Jeffrey Bundy, CEO
Siemens Ultrasound
ACUSON S3000™
Mickael Ohana, MD
Les Hôpitaux University Stasbourg, France
McCormick Place, Chicago, IL, USA
Lakeside Center, Hall D | Booth 822
The following page might link to information that is intended for healthcare professionals only.