It’s time to take your clinical practice to places it’s
never been. Places only research has explored.
Because now you can see into all of the most
microscopic corners of the human body. With
everyday ease and reliability.
Tim + 3T + 50 cm FoV means MRA studies in
a single step. From the top of the head to the
lung in 20 seconds or less*. This scan employed 24
seamlessly combined Tim Matrix coil elements
to allow large coverage, highest efficiency and
performance.
Imagine. Routinely visualizing cranial arterioles at 200 micrometer resolution. Doing 3D CSI, fMRI, 2562 matrix EPI on an daily basis. Seeing cartilage texture, cortical layers in the brain, or perforating arteries during the course of an average exam. Or scanning the whole torso, up to 50 cm FoV, in a single breathhold.
The shorter the exam time, the happier the patient. With this idea in mind, MAGNETOM Trio with Tim will make
your patients very happy indeed.
But most importantly, MAGNETOM Trio with Tim gives you greater-than-ever diagnostic confidence. With its visualization of exceptional details, fine morphology and pathological findings, you can diagnose and evaluate response to treatment earlier than ever before.
*Results may vary. Data on file.