Extensive studies have shown that HER-2/neu (c-erbB-2) positive breast cancer represents 20 to 30 percent of all breast cancers. Studies have shown that up to 90% of metastatic breast cancer patients can have an elevated Serum HER-2/neu level. In HER-2/neu positive breast cancer, the cancer cells have an abnormal level of HER-2/neu genes per cell which leads to abnormally high levels of the HER-2/neu cancer-causing proteins called oncoproteins (overexpression). This causes the cancer cells to grow and divide quickly into more cancer cells. Overexpression of HER-2/neu has been shown to be an indicator of poor prognosis with patients exhibiting aggressive disease, decreased overall survival, and a higher probability of recurrence. 2-3
The Siemens HER-2/neu test is the only FDA-cleared blood test for measuring circulating levels of the HER-2/neu oncoprotein in the follow-up and monitoring of patients with metastatic breast cancer whose initial serum HER-2/neu is greater than 15 ng/mL. It is the only serum test available to monitor HER-2/neu baseline values and Serum HER-2/neu level changes over the course of the disease. Monitoring Serum HER-2/neu levels yields important information about response to therapy and cancer progression, and may help physicians make more informed decisions when developing and modifying patient treatment regimens. 4-6
The Serum HER-2/neu test is for patients with metastatic breast cancer whose initial Serum HER-2/neu is greater than 15 ng/mL regardless of HER-2 positivity determined by tissue.
The Serum HER-2/neu test is used to monitor a patient’s HER-2/neu status once a diagnosis of metastatic breast cancer has been established. The chart above shows how the Serum HER-2/neu test is typically used as a monitoring tool complementary to tissue testing.
The Serum HER-2/neu test from Siemens Healthcare Diagnostics measures circulating levels of the HER-2/neu oncoprotein. It is a simple blood test, with reliable and easily interpreted results. This assay can be performed on the automated ADVIA Centaur® System or run manually using an ELISA method.
| Sample Type | Sample Test Volume | Assay Range | Analytical Sensitivity | Calibration Interval | Onboard Stability |
|---|---|---|---|---|---|
| Serum | 20 µL | 0.5-350 ng/mL | 0.5 ng/mL | 14 days | 41 days |
| Sample Type | Sample Test Volume | Analytical Range | Sensitivity | Assay Run Time |
|---|---|---|---|---|
| Serum | 10 µL | 0 ng/mL to 35 ng/mL | 1.5 ng p105/mL serum | Less than 6 hours |
For more information about the assay performance and clinical reliability of Siemens Serum HER-2/neu ELISA test, please visit www.oncogene.com
Footnotes:
1. Valero V, Roche H, Pienkowski T, et al. BCIRG 007: Serum HER-2/neu levels in women with metastatic HER-2/neu-amplified breast cancer. J Clin Oncol. ASCO Annual Meeting Proceedings 2007, Abstract No: 1020
2. Slamon DJ, et al. Science 1987;235:177
3. http://www.mayoclinic.com/health/Herceptin/BR00012
4. Schwartz MK, et al. International Journal of Biological Markers 2000;15(4):324.
5. Lipton A, et al. Journal of Clinical Oncology 2002;20(6):1467.
6. Esteva FJ, et al. Journal of Clinical Oncology 2002;20(7):1800.
7. Ali SM, Carney WP, Esteva FJ, et al. Serum HER-2/neu and relative resistance to trastuzumab-based therapy in patients with metastatic breast cancer. Cancer. 2008 Sep 15;113(6):1294-301.
8. Lipton A, Leitzel K, Chaudri-Ross HA, et al. Decrease in serum extracellular domain of HER2 at 4 and 8 weeks is associated with prolonged progression-free survival on lapatinib monotherapy. Proceedings of the 31st Annual CTRC-AACR San Antonio Breast Cancer Symposium, 2008. December: Abstract No. 3140
9. Zidan J, Dashkovsky I, Stayerman C, et al. Comparison of HER-2 overexpression in primary breast cancer and metastatic sites and its effect on biological targeting therapy of metastatic disease. Br J Cancer. 2005 Sep 5;93(5):552-6.
10. Lower EE, Glass E, Blau R, Harman S. HER-2/neu expression in primary and metastatic breast cancer. 1: Breast Cancer Res Treat. 2009 Jan;113(2):301-6. Epub 2008 Feb 14.
11. Carney WP, Brown-Shimer S, Hamer PJ. Serum HER-2/neu testing can identify HER-2/neu positive patients previously classified as negative by tissue testing. American Association for Clinical Chemistry Annual Meeting Proceedings, 2008. Clin Chem Vol 54(56) Suppl, pg A130: Abstract No. C-96
Insurance Coverage[304 KB]
Videos: Serum HER-2/neu featured
See Us Lighting Up Times Square!
During the weeks of October 12 and 26, Serum HER-2/neu will be featured on the ABC Times Square Super Sign. Click here to view a clip[11.94 MB]
From the 2008 Lifetime Original Movie Living Proof[1.13 MB]
Women's Health: Other Siemens Solutions
Imaging Solutions