Natriuretic peptides (NPs) are markers of hemodynamic stress on the heart, denoting the neurohumoral activation of the myocardium. B-type natriuretic peptide (BNP) and N-terminal pro-BNP (NT-proBNP) are the two brain NPs that are derived from the prohormone, proBNP. BNP and NT-proBNP are produced in a 1:1 ratio when the left ventricle is stretched due to hemodynamic pressure.
BNP and NT-proBNP are synthesized mainly in the ventricular myocardium in response to myocardial wall stress. BNP is a neurohormone that acts to relieve the symptoms associated with volume expansion and pressure overload by promoting natriuresis and diuresis, vasodilation, and the suppression of the Renin Angiotensin Aldosterone system. BNP is termed brain natriuretic peptide since it was initially discovered in the porcine brain.
Blood levels of BNP and NT-proBNP are proportional to the severity of cardiac dysfunction, and can be used for various applications (approved and/or under evaluation) such as:
BNP and NT-proBNP results can be interpreted accurately with the combination of:
BNP and NT-proBNP assays play a key role in improving the assessment of patients suspected with heart failure. They also provide strong prognostic value in patients with diabetes, hypertension, and pre-HF. However, the exact implications of elevated BNP or NT-proBNP on the clinical management of these conditions remain unclear.
Preliminary studies on BNP or NT-proBNP-guided treatment for heart failure suggest that the markers
| Features | NT-proBNP | BNP |
|---|---|---|
| Biological nature | Biologically inert | Biologically active |
| Half-life | 1 to 2 hours | 22 minutes |
| Clearance mechanism | Reticuloendothelial system and renal system | Endocytosis and enzymatic degradation |
Although there are certain differences between the two NPs, either one can be evaluated, as both deliver valuable clinical and economic benefits in the diagnosis and management of patients with heart failure. However, the results obtained from the respective markers cannot be compared or interchanged.
Siemens Healthcare Diagnostics is the only company that offers a choice in natriuretic peptide testing across multiple instrument platforms.
Siemens offers you the option to choose the natriuretic peptide assay and the instrument solution that is right for you and your patients.
Natriuretic peptides (NPs) markers are available on the following systems
References:
1. Nielsen LS, et al. Eur J Heart Fail. 2004;6:63-70.
http://www.ncbi.nlm.nih.gov/pubmed/15012920
2. Baggish AC, et al. Am J Cardiol. 2008;101(suppl):49A-55A.
http://www.ncbi.nlm.nih.gov/pubmed/18243859
3. Omland T, et al. Am J Cardiol. 2008;101(suppl):61A-66A.
http://www.ncbi.nlm.nih.gov/pubmed/18243861?ordinalpos=2&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_ DefaultReportPanel.Pubmed_RVDocSum
4. Wu AH, et al. Eur J Heart Fail. 2004;6:309-12.
http://www.ncbi.nlm.nih.gov/pubmed/14987581?dopt=Abstract
5. Troughton RW, et al. Lancet. 2000;355:1126-30.
http://www.ncbi.nlm.nih.gov/pubmed/10791374?ordinalpos=2&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_ DefaultReportPanel.Pubmed_RVDocSum
6. Jourdain P, et al. J Am Coll Cardiol. 2007;49:1733-9.
http://www.ncbi.nlm.nih.gov/pubmed/17448376
7. Mueller C, et al. N Engl J Med. 2004;350:647-54.
http://www.ncbi.nlm.nih.gov/pubmed/14960741?ordinalpos=1&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_ DefaultReportPanel.Pubmed_RVDocSum
8. Maisel A, et al. Am Heart J. 2001;141:367-74.
http://www.ncbi.nlm.nih.gov/pubmed/11231433?ordinalpos=1&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_ DefaultReportPanel.Pubmed_RVDocSum
9. Galasko GIW, et al. Eur Heart J. 2006;27:193-200.
http://www.ncbi.nlm.nih.gov/pubmed/16267076?ordinalpos=1&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_ DefaultReportPanel.Pubmed_RVDocSum
10. Breidthardt T, et al. Clin Chem. 2007;53:1415-22.
http://www.ncbi.nlm.nih.gov/pubmed/17586596
11. Collinson PO. Congest Heart Fail. 2006;12:103-7.
http://www.ncbi.nlm.nih.gov/pubmed/16596045
12. Mueller C, et al. Arch Intern Med. 2006;166:1081-7.
http://www.ncbi.nlm.nih.gov/pubmed/16717170
13. Siebert U, et al. Am J Cardiol. 2006;98:800-5.
http://www.ncbi.nlm.nih.gov/pubmed/16950189
14. Seino Y, et al. Eur J Heart Fail. 2004;6:295-300.
http://www.ncbi.nlm.nih.gov/pubmed/14987579?dopt=Abstract
15. Jannuzzi JL, et al. Am J Cardiol. 2008;101(suppl):29A-38A.
16. Silver MA, et al. Congest Heart Fail. 2004;10:1-30.
http://www.ncbi.nlm.nih.gov/pubmed/15604859
17. van Kimmenade RRJ, et al. J Am Coll Cardiol. 2006;48:1621-7.
http://www.ncbi.nlm.nih.gov/pubmed/17045898?ordinalpos=2&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_ DefaultReportPanel.Pubmed_RVDocSum
18. Agency for Healthcare Research and Quality. Evidence Report/Technology Assessment No 142. September 2006. http://www.ahrq.gov/downloads/pub/evidence/pdf/bnp/bnp.pdf. Accessed January 2009.