Videos: High-Sensitivity TnI & Point-of-Care hsTnI
Troponin, a complex of three contractile regulatory proteins, troponin C, T and I, controls the calcium-mediated interactions between actin and myosin in cardiac and skeletal muscles. Troponin-I and T are specific to cardiac muscles, unlike troponin-C which is associated with both cardiac and skeletal muscles. Hence, troponin-C is not used in the diagnosis of myocardial damage.1
Cardiac troponins are released into circulation in response to myocardial necrosis. As such, cardiac troponins, especially cardiac troponin-I (cTn-I), are the preferred biomarkers for the detection of cardiac injury1, and have long assisted physicians in improving diagnostic strategies for the effective management of patients with chest pain.
Background
The clinical utility of troponin-I has expanded over the years due to better understanding of the significance of cTn-I in myocardial damage.
Cardiac Troponin-I (cTn-I) in Acute Coronary Syndrome (ACS)
Cardiac troponin has advanced from its initial application in the diagnosis of acute myocardial infarction (AMI) to include risk stratification of patients with ACS, with respect to the relative risk of mortality and therapy orientation.
Cardiac Troponin-I (cTn-I) in Myocardial Infarction (MI)
Elevated levels of cardiac troponin are used to diagnose MI in the presence of myocardial ischemia
The 2007 joint European Society of Cardiology (ESC), American College of Cardiology Foundation (ACC), American Heart Association (AHA), and World Heart Federation (WHF) expert consensus document for the universal definition of myocardial infarction defines an elevated troponin level as:
The National Academy of Clinical Biochemistry (NACB) and International Federation of Clinical Chemistry (IFCC) committee supports the joint recommendations of the ESC/ACC/AHA, with the recognition of one additional point.
Non-MI Causes of Elevated Cardiac Troponin-I Levels
cTn-I levels are also elevated in conditions representing ongoing myocardial damage due to non-ischemic etiologies. Examples include:
Cardiac troponin-I assays have made a tremendous impact on the management of ACS as they facilitate risk stratification and early diagnosis of ACS, thereby improving patient care and outcome. The key benefits of the troponin-I assays include:
Siemens Healthcare Diagnostics is the only company offering multiple solutions for high-sensitivity troponin I* testing that meets the current guidelines for MI diagnosis.
Acute cardiac biomarkers, including cTnI and high-sensitivity cTnI*, are available on the following systems from Siemens Healthcare Diagnostics:
*Defined by the ESC/ACC committee as an imprecision level of ≤10% at the 99th percentile of normal.
References:
1. Babuin L, et al. CMAJ. 2005;173:1191-202
http://www.pubmedcentral.nih.gov/articlerender.fcgi?tool=pubmed&pubmedid=16275971
2. Thygesen K, et al. J Am Coll Cardiol. 2007;50:2173-95.
http://content.onlinejacc.org/cgi/content/short/50/22/2173
3. Apple FS, et al. Clin Chem. 2007;53:547-51.
http://www.ncbi.nlm.nih.gov/pubmed/17384000?ordinalpos=2&itool=EntrezSystem2.PEntrez.Pubmed.Pubmed_ResultsPanel.Pubmed_Default ReportPanel.Pubmed_RVDocSum
4. Wu AHB, et al. Clin Chem. 2007;53:2086-96.
http://www.clinchem.org/cgi/content/abstract/53/12/2086
5. Bassand JP, et al. Eur Heart J. 2007;88:1598-660.
http://eurheartj.oxfordjournals.org/cgi/content/full/28/13/1598
6. Morrow DA, et al. Clin Chem. 2007;53:552-74. (CVD brochure)
http://www.clinchem.org/cgi/content/full/53/4/552.