Tacrolimus (TACR), previously known as FK-506, is a macrocyclic lactone antibiotic that was initially extracted in Japan from the soil microorganism, Streptomyces tsukubaensis, in 1984.1, 2 The drug, which is a calcineurin inhibitor, was granted approval by the U.S. Food and Drug Administration (FDA) for preventing rejection after liver (1994), kidney (1997), and heart transplants (2006).1, 3
Tacrolimus, a potent inhibitor of T-lymphocyte proliferation, binds to the FK-binding protein (FKBP), which is an intracellular cytoplasmic immunophilin.2 The tacrolimus-FKBP complex inhibits the calcium-dependent phosphatase, calcineurin, which leads to the inhibition of T-cell activation, resulting in immunosuppression.2, 4
TACR, which is similar to cyclosporine, but 100 times more potent,5 is mainly indicated for the following:
CYP3A gene and P-glycoprotein play a key role in tacrolimus metabolism. Administration of tacrolimus with other drugs or substances that are also metabolized by the same gene and protein can alter the blood concentrations of the drug.
| Substances that increase tacrolimus levels | Substances that decrease tacrolimus levels |
|---|---|
| Antibiotics and Antifungal drugs: clarithromycin, erythromycin clotrimazole, fluconazole | Antibiotics: rifabutin, rifampin |
| Calcium channel blockers: diltiazem, nifedipine | Anticonvulsants: carbamazepine, phenytoin |
| Corticosteroids: dexamethasone | Other substances: antacids, St. John’s wort |
| Gastrointestinal prokinetic agents: cisapride | |
| Other immunnosuppressants: cyclosporine | |
| Other substances: grapefruit juice |
TACR is generally administered orally, intravenously, or sublingually. 2 The required dose is lower compared to cyclosporine due to its higher potency. 4
Tacrolimus has a low therapeutic index with a high inter-and intra-pharmacokinetic variability, and possesses several side effects and drug interactions.11 All these factors necessitate individualized monitoring of the drug levels in blood. The therapeutic drug monitoring (TDM) methods generally followed include:
Monitoring, initiated on the second or third day of therapy, is continued for the first 2 weeks,
Learn more about the tacrolimus assays available on the following instruments:
Dimension® Clinical Chemistry Systems
V-Twin® and Viva-E® Drug Testing Systems
Learn more about our complete menu of ISD assays
References
1. Henk-Jan Schuurman. Modern Immunosuppressives. Birkhäuser. 2001:29. Link
2. Kenneth L. Franco. Advanced Therapy in Thoracic Surgery. PMPH-USA. 2005:349. Link
3. Astellas Pharma, Inc. Astellas Receives an FDA Action Letter for Prograf’s NDA. Link. Accessed February 2009.
4.Davison AM. Oxford Textbook of Clinical Nephrology. Oxford University Press. 2005:2060. Link
5. Bishop ML. Clinical Chemistry: Principles, Procedures, Correlations. Lippincott Williams & Wilkins. 2004:583. Link
6. Golan DE. Principles of Pharmacology: The Pathophysiologic Basis of Drug Therapy. Lippincott Williams & Wilkins. 2008:803. Link
7. Baumgart DC, et al. Am J Gastroenterol. 2006;101:1048-56. Link
8. Baumgart DC, et al. Cochrane Database Syst Rev. 2008;CD007216. Link
9. Aschenbrenner DS. Drug Therapy in Nursing. Lippincott Williams & Wilkins. 2008:664. Link
10. Palmer M. Dr. Melissa Palmer's Guide to Hepatitis & Liver Disease: What You Need to Know. Avery. 2004:374. Link
11. Yargui L, et al. Ann Biol Clin (Paris). 2008;66:657-64. Link
12. Burton ME. Applied Pharmacokinetics & Pharmacodynamics: Principles of Therapeutic Drug Monitoring. Lippincott Williams & Wilkins. 2005:552. Link
13. Tiwari P, et al. Indian Journal of Pharmacology. 2007;39:66-70. Link