Siemens offers a panel of Therapeutic Drug Monitoring (TDM) assays that meet the majority of any laboratory’s high volume TDM testing needs. This broad panel allows the consolidation of a greater number of your high volume TDM assays onto one immunoassay platform. Our TDM assays also deliver excellent performance which gives you confidence in reported results. All run on the most productive and adaptable instruments available ensuring greater throughput and flexibility.
Excellent Correlation To ACS:180 And Competitive Method
| ADVIA Centaur | ACS:180 |
|---|---|
| ADVIA Centaur Vancomycin = 1.02 (ACS:180 Vancomycin) + 0.68 µg/mL | ADVIA Centaur Vancomycin = 1.00 (competitive method) 1.35 µg/mL |
| Correlation coefficient (r) = 0.99, n = 315 | Correlation coefficient (r) = 0.98, n = 278 |
| Range of Analyte Concentration = 0.7 - 84.8 µg/mL | Range of Analyte Concentration = 3.2 - 89.3 µg/mL |
| Specifications | ADVIA Centaur | ACS:180 |
|---|---|---|
| Sample Type | Serum, Heparinized Plasma, EDTA Plasma | Serum, Heparinized Plasma |
| Sample Volume | 40 µL | 40 µL |
| Assay Range | 0.67 - 90 µg/mL (0.46 - 62 µmol/L) |
0.67 - 90 µg/mL (0.46 - 62 µmol/L) |
| Analytical Sensitivity | 0.67 µg/mL (0.46 µmol/L) | 0.67 µg/mL (0.46 µmol/L) |
| Calibration Interval | 14 Days | 28 Days |
| On-Board Stability | 14 Days | 40 Hours |
* In development
Assay availability subject to local regulatory requirements. Features and specifications are subject to manufacturer change. Please refer to package insert for up-to-date information.
For detailed information on this test, including limitations or interferences that may affect the interpretation of test results, contact your clinical laboratory or Siemens.