Hettich Rotanta 46 RSC centrifuge
• Temperature range settings -20°C to +40°C
• User selectable centrifugation cycles
1 to 60 tubes per centrifugation cycle
TruWeight™ load balancing system
Selectable timeout for start of cycle
Throughput of up to 240 tubes/hour
Provides efficient parallel processing
• 3 separate robots
• 2 loading queues
• 1 unloading queue
• 2 decappers with 3,000 cap waste bin
Flexible specimen handling
• Intermixed tube sizes at any time
• Intermixed cap types at any time
Automatic detection of broken tubes
Links pre-analytical to analytical and post-analytical sample processes within ADVIA® modular automation systems
Allows various tube sizes and cap types - no requirement to standardize on a single tube size or type
Each tube is weighed to provide balance between centrifuge bucket inserts
Large used-cap waste bin permits walk-away of over 12 hours
Broken-tube and cap-remaining detectors allow operators to manage problem tubes individually and in a timely manner
Programming profiles allow ease of making changes for
different sample-type needs
Module interior
| Dimensions | |
|---|---|
| Height: 81.2 in. (2063mm) | |
| Length: 72.8 in. (1850m) | |
| Depth: 35.0 in. (890mm) | |
| Weight: 1550 lbs. (705Kg) |
| Thermal Control | |
|---|---|
| Temperature Range Settings: -20°C to +40°C | |
| Refrigerant: R404A |
| Voltage Requirements | |
|---|---|
| 208V to 240V at 50/60 Hz | |
| Current Consumption: 15A | |
| Meets regulatory requirements for UL, CSA, & CE |
| Ambient Operating Environment | |
|---|---|
| Temperature: 15°C to 32°C | |
| Humidity: 20% to 80% (non-condensing) | |
| Ventilation: 12,036 BTU/hr. | |
| Air Supply: 75 psi |
| Selectable Centrifugation Settings | |
|---|---|
| Centrifuging time: 1 to 999 minutes | |
| Ramp up and ramp down times | |
| Speeds up to 4500 RPM, maximum | |
| Relative centrifugal force up to 4754 RCF, maximum | |
| 99 user-definable centrifuging profiles | |
| Timeout for start of cycle |
| Throughput & Capacity | |
|---|---|
| 60 samples per centrifuge cycle (maximum) | |
| 180 samples in fully loaded module (maximum) | |
| 240 samples per hour centrifuged and decapped (maximum) at steady state operations and total cycle time of 15 minutes |
| Decapping | |
|---|---|
| 2 decapping units | |
| Plug caps, Hemogard®caps, screw caps acceptable |
| Acceptable Tubes & Sizes | |
|---|---|
| Separation barrier tubes recommended | |
| Glass or plastic | |
| 12.5 mm to 16.2 mm diameter 75 mm to 100 mm height |
All trademarks and brands are the property of their respective owners.